Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Core Independent Peripherals on AVR

Title:
Core Independent Peripherals on AVR
Name:
Core Independent Peripherals on AVR
Date:
08/14/2017
Author:
Microchip Technology Inc.
Description:
This workshop will demonstrate how to build an application that reads the on-chip temperature sensor using an asynchronous interrupt handler, displays the temperature in Atmel Studio 7 debugger using the on-chip debug system, and optimize the application using core independent peripherals of the AVR. The core independent peripherals are designed to complete the tasks with no CPU intervention.
Keywords:
training, ADC, core independent peripherals, CIP, xplained mini, Atmel Studio, Debugging
 
Application Notes & Source Code
 Last Updated
Size
 
  Core Independent Peripherals on AVR
  12/05/2019
  894KB
  Core Independent Peripherals on AVR - Project Files
  09/30/2019
  30KB
Silicon Products