AN239
Title:
Bit Banged LIN Slave Node for PIC16 & PIC18
Description:
The Local Interconnect Network (LIN), as described in the LIN v1.2 specification, is a multi-layered system. The levels vary from the physical interface up to the high level application. This application note focuses on the
implementation of a low level driver, essentially an interface between the physical hardware connection and the higher level application firmware. Specifically, this application note presents a generic ?bit banged? LIN slave driver for both the PIC16 and PIC18 family of PICmicro® microcontrollers.
Keywords:
Bit Banged LIN Slave Node for PIC16 & PIC18