Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN776

Title:
DC Performance Comparisons of CMOS vs Bipolar LDOs When Operating in "Dropout" (Vin = Nominal Vout) Mode (list devices)
Name:
AN776
Date:
03/14/2004
Author:
Patrick Maresca
Description:
More and more, battery operated systems are requiring lower terminal voltages to power internal circuits. Multi-cell designs are rapidly migrating to single-cell architectures to reduce system cost. A prime example of this system type is digital cameras, which often use a single-cell 3.6V Li-Ion battery for their power source. Digital cameras contain high-speed memory ICs, which require tight voltage regulation at moderate loads to meet the required timing parameters of the system. Precision low dropout (LDO) regulator devices can be used to meet these requirements but in doing so, the LDO regulators must be able to successfully operate in the ?dropout? mode as the battery discharges. Dropout mode is entered when the input voltage (from the battery source) is equal to the ?nominal output voltage? of the LDO; for example a 3.3V LDO enters dropout mode when its input voltage at the VIN pin is equal to 3.3V. Minimal output voltage droop and minimal LDO power dissipation are critical to meeting various system performance parameters and extending the life of the battery.
Keywords:
lower terminal voltages, digital cameras, LDO regulators, dropout mode, TC1015, CMOS LDOs
 
Application Notes & Source Code
 Last Updated
Size
 
  AN776
  03/14/2004
  229KB
Silicon Products