Protouch2 Linux SDK allows the user to access the USB57X4 family of Microchip hubs. It can also be used for exercising
unique features like FlexConnect, configuration programming, Register read/write, GPIO, SPI and I2C bridging on top of the
hub functionality.