The Colibri Gesture Suite is an easy-to-use library that is integrated into the GestIC Library, which is embedded firmware stored on our MGC3030, MGC3130 and MGC3140 gesture controllers. It combines on-chip data acquisition, digital signal processing to enable the gesture controller to recognize user gestures and 3D hand positions while the rest of the system is powered down or in power-saving mode.
The Colibri Suite uses a Hidden Markov Model (HMM)-based gesture recognition engine in conjunction with x/y/z hand-position vector post-processing to provide a high recognition rate of a variety of gestures. Because it can detect the subtle differences between deliberate gestures and general hand movements, it can help limit your system’s response to unintended gestures. It is also field upgradable, which ensures that your system can use additional gesture algorithms as they become available.
Live Chat