We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

The Fixed Voltage Reference (FVR) peripheral provides an integrated, stable voltage reference independent of VDD. We provide fixed FVR modules as well as modules with up to three selectable output levels. The output of the FVR may be configured to supply a reference voltage to the following:

  • DAC
  • ADC
  • Op amp
  • Comparator
  • External pin via buffer

Focus Products: PIC16F178x

8-bit Microcontrollers with a Fixed Voltage Reference

View All Parametrics
Product Status 5K Pricing CPU Type Architecture Family Program Memory Size (KB) Program Memory Size (KWords) Bootload capable SRAM (Bytes) Emulated EEPROM in Flash DMA Channels Max I/O Pins Pin count Max CPU Speed (MHz) ADC with Enhanced Features Peripheral Pin Select / Pin Muxing Vbat/Vddbu battery backup Brown-Out Reset Low Voltage Detection Power On Reset Internal Oscillator Hardware RTCC/RTC Watch Dog Timer Windowed Watch Dog Timer (WWDT) Number of Comparators Number of Op Amps Number of ADCs ADC Input Max ADC Resolution (Bits) Max ADC Sampling Rate (ksps) ADC with Computation Number of DACs DAC Outputs Max DAC Resolution (Bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator CTMU Max 8-Bit Digital Timers Max 16-Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Stand alone PWMs Capture / Compare/PWM (CCP) Enhanced Capture/Compare/PWM (ECCP) Max PWM outputs (including complementary) Number of PWM Time Bases PWM Max Resolution (Bits) Quadrature Encoder Interface Angular Timer Math Accelerator UART SPI I2C Number of USB Modules USB Interface USB Active Clock Tuning Number of CAN Modules CAN Transmit Buffers CAN Receive Buffers Ethernet LIN IrDA Parallel Port Class B Support CRC Configurable Logic Cell (CLC/CCL) Complementary Waveform Generator / Complementary Output Generator Numerically Controlled Oscillator Programmable Switched Mode Controller Hardware Touch Peripheral Hardware Direct Touch Channel Buttons Hardware Touch Matrix Nodes Touch Library Support Hardware Cap Voltage Divider Segmented LCD Keeloq Hardware Crypto Engine JTAG Temp Range Min Temp Range Max Operation Voltage Min (V) Operation Voltage Max (V) High Voltage Capable Packages
ATtiny102 In Production $0.43 8-bit AVR MCU 8 8-bit MCU 1 0.5 Yes 32 0 0 6 8 12 No No Programmable BOR Yes Yes No Yes 0 0 0 5 10 15 No 0 0 0 Yes No 0 0 No 0 1 0 0 2 2 0 2 0 0 0 No No 1 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 8/SOIC, 8/UDFN
ATtiny104 In Production $0.47 8-bit AVR MCU 8 8-bit MCU 1 0.5 Yes 32 0 0 12 14 12 No No Programmable BOR Yes Yes No Yes 0 0 0 8 10 15 No 0 0 0 Yes No 0 0 No 0 1 0 0 2 2 0 2 0 0 0 No No 1 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 14/SOIC
PIC10F204 In Production Consider: PIC10F322 $0.38 8-bit PIC MCU 8 8-bit MCU 0.375 0.25 No 16 0 0 4 6 4 No No None None Yes 4 MHz No Yes 1 0 0 0 0 0 No 0 0 0 Yes No 0 0 No 1 0 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 6/SOT-23, 8/DFN, 8/PDIP
PIC10F206 In Production Consider: PIC10F322 $0.40 8-bit PIC MCU 8 8-bit MCU 0.75 0.5 No 24 0 0 4 6 4 No No None None Yes 4 MHz No Yes 1 0 0 0 0 0 No 0 0 0 Yes No 0 0 No 1 0 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 6/SOT-23, 8/DFN, 8/PDIP
PIC10F220 In Production Consider: PIC10F322 $0.38 8-bit PIC MCU 8 8-bit MCU 0.375 0.25 No 16 0 0 4 6 8 No No None None Yes 4 MHz, 8 MHz No Yes 0 0 1 2 8 75 No 0 0 0 Yes No 0 0 No 1 0 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 6/SOT-23, 8/DFN, 8/PDIP
PIC10F222 In Production Consider: PIC10F322 $0.40 8-bit PIC MCU 8 8-bit MCU 0.75 0.5 No 23 0 0 4 6 8 No No None None Yes 4 MHz, 8 MHz No Yes 0 0 1 2 8 75 No 0 0 0 Yes No 0 0 No 1 0 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 6/SOT-23, 8/DFN, 8/PDIP
PIC10F320 In Production $0.38 8-bit PIC MCU 8 8-bit MCU 0.448 0.256 Yes 64 0 / HEF 0 4 6 16 No No BOR LVD Yes 16 MHz, 32 kHz No Yes 0 0 1 3 8 0 No 0 0 0 Yes No 0 0 No 2 0 0 0 2 0 0 4 1 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 1 1 0 No 0 No No None -40 125 1.8 5.5 No 6/SOT-23, 8/DFN, 8/PDIP
PIC10F322 In Production $0.41 8-bit PIC MCU 8 8-bit MCU 0.896 0.512 Yes 64 0 / HEF 0 4 6 16 No No BOR LVD Yes 16 MHz, 32 kHz No Yes 0 0 1 3 8 0 No 0 0 0 Yes No 0 0 No 2 0 0 0 2 0 0 4 1 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 1 1 0 No 0 No No None -40 125 1.8 5.5 No 6/SOT-23, 8/DFN, 8/PDIP, 14/PDIP
PIC12F1501 In Production $0.45 8-bit PIC MCU 8 8-bit MCU 1.75 1 Yes 64 0 / HEF 0 6 8 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 1 0 1 4 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 4 0 0 5 1 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 2 1 0 No 0 No No None -40 125 1.8 5.5 No 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC, 8/UDFN
PIC12F1571 In Production $0.41 8-bit PIC MCU 8 8-bit MCU 1.75 1 Yes 128 0 / HEF 0 6 8 32 No No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 1 0 1 4 10 100 No 1 1 5 Yes No 0 0 No 2 4 0 0 3 0 0 4 3 16 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC, 8/UDFN
PIC12F1572 In Production $0.45 8-bit PIC MCU 8 8-bit MCU 3.5 2 Yes 256 0 / HEF 0 6 8 32 No No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 1 0 1 4 10 100 No 1 1 5 Yes No 0 0 No 2 4 0 0 3 0 0 4 3 16 0 No No 1 0 0 0 None No 0 0 0 None No No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC, 8/UDFN
PIC12F510 In Production Consider: PIC16F15313 $0.55 8-bit PIC MCU 8 8-bit MCU 1.5 1 No 38 0 0 6 8 8 No No None None Yes 4 MHz, 8 MHz No Yes 1 0 1 3 8 30 No 0 0 0 Yes No 0 0 No 1 0 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC
PIC12F609 In Production $0.55 8-bit PIC MCU 8 8-bit MCU 1.75 1 No 64 0 0 6 8 20 No No BOR None Yes 4 MHz, 8 MHz No Yes 1 0 0 0 0 0 No 0 0 0 Yes No 0 0 No 1 1 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 15 Yes 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC
PIC12F615 In Production $0.62 8-bit PIC MCU 8 8-bit MCU 1.75 1 No 64 0 0 6 8 20 No No BOR None Yes 4 MHz, 8 MHz No Yes 1 0 1 4 10 30 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 0 1 0 0 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 150 2 15 Yes 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC
PIC12F617 In Production $0.62 8-bit PIC MCU 8 8-bit MCU 3.5 2 No 128 0 / HEF 0 6 8 20 No No BOR None Yes 4 MHz, 8 MHz No Yes 1 0 1 4 10 30 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 0 1 0 0 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 5.5 No 8/DFN, 8/MSOP, 8/PDIP, 8/SOIC
PIC12F752 In Production Consider: PIC16F1703 $0.62 8-bit PIC MCU 8 8-bit MCU 1.8 1 Yes 64 0 / HEF 0 6 8 20 No No BOR None Yes 8 MHz No Yes 2 0 1 4 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 1 0 1 0 2 1 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 No 0 No No None -40 125 2 5.5 Yes 8/DFN, 8/PDIP, 8/SOIC, 14/PDIP
PIC12HV609 In Production Call for pricing 8-bit PIC MCU 8 8-bit MCU 1.75 1 No 64 0 0 6 8 20 No No BOR None Yes 4 MHz, 8 MHz No Yes 1 0 0 0 0 0 No 0 0 0 Yes No 0 0 No 1 1 0 0 0 0 0 0 0 0 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 15 Yes Please call for package information
PIC12HV615 In Production $0.75 8-bit PIC MCU 8 8-bit MCU 1.75 1 No 64 0 0 6 8 20 No No BOR None Yes 4 MHz, 8 MHz No Yes 1 0 1 4 10 30 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 0 1 0 0 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 0 0 0 0 No 0 No No None -40 125 2 15 Yes 8/SOIC
PIC16F1455 In Production $1.03 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 1024 0 / HEF 0 12 14 48 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 2 0 1 5 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 0 0 0 3 0 10 0 No No 1 1 1 1 FS Device No 0 0 0 None Yes No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN, 16/UQFN
PIC16F1459 In Production $1.18 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 1024 0 / HEF 0 18 20 48 No No Programmable BOR Programmable LVD Yes 16 MHz, 32 kHz No Yes 2 0 1 9 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 0 0 0 3 0 10 0 No No 1 1 1 1 FS Device No 0 0 0 None No No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN, 28/SOIC
PIC16F1503 In Production $0.57 8-bit PIC MCU 8 8-bit MCU 3.5 2 Yes 128 0 / HEF 0 12 14 20 No No Programmable BOR None Yes 16 MHz No Yes 2 0 1 8 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 4 0 0 5 0 10 0 No No 0 1 1 0 None No 0 0 0 None No No No No No 2 1 0 No 0 No No None -40 125 1.8 5.5 No 14/PDIP, 14/SOIC, 14/TSSOP, 16/QFN, 16/UQFN
PIC16F1507 In Production $0.71 8-bit PIC MCU 8 8-bit MCU 3.5 2 Yes 128 0 / HEF 0 18 20 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 12 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 4 0 0 5 0 10 0 No No 0 0 0 0 None No 0 0 0 None No No No No No 2 1 0 No 0 No No None -40 125 1.8 5.5 No 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN
PIC16F1508 In Production $0.80 8-bit PIC MCU 8 8-bit MCU 7 4 Yes 256 0 / HEF 0 18 20 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 2 0 1 12 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 4 0 0 5 0 10 0 No No 1 1 1 0 None No 0 0 0 None Yes No No No No 4 1 0 No 0 No No None -40 125 1.8 5.5 No 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN
PIC16F1509 In Production $0.84 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 512 0 / HEF 0 18 20 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 2 0 1 12 10 100 No 1 1 5 Yes No 0 0 No 2 1 0 0 4 0 0 5 0 10 0 No No 1 1 1 0 None No 0 0 0 None Yes No No No No 4 1 0 No 0 No No None -40 125 1.8 5.5 No 20/PDIP, 20/QFN, 20/SOIC, 20/SSOP, 20/UQFN, 28/SPDIP
PIC16F1516 In Production $1.00 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 512 0 / HEF 0 25 28 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 17 10 100 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 2 0 0 0 0 0 No No 1 1 1 0 None No 0 0 0 None Yes No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP, 28/UQFN
PIC16F1517 In Production $1.39 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 512 0 / HEF 0 36 40 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 28 10 100 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 2 0 2 1 10 0 No No 1 1 1 0 None No 0 0 0 None Yes No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 40/PDIP, 40/UQFN, 44/TQFP
PIC16F1519 In Production $1.44 8-bit PIC MCU 8 8-bit MCU 28 16 Yes 1024 0 / HEF 0 36 40 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 28 10 100 No 0 0 0 Yes No 0 0 No 2 1 0 0 0 2 0 2 1 10 0 No No 1 1 1 0 None No 0 0 0 None Yes No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 40/PDIP, 40/UQFN, 44/TQFP
PIC16F1526 In Production $1.54 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 768 0 / HEF 0 54 64 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 30 10 100 No 0 0 0 Yes No 0 0 No 6 3 0 0 0 10 0 10 5 10 0 No No 2 2 2 0 None No 0 0 0 None Yes No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 64/QFN, 64/TQFP
PIC16F1527 In Production $1.62 8-bit PIC MCU 8 8-bit MCU 28 16 Yes 1536 0 / HEF 0 54 64 20 No No Programmable BOR None Yes 16 MHz, 32 kHz No Yes 0 0 1 30 10 100 No 0 0 0 Yes No 0 0 No 6 3 0 0 0 10 0 10 5 10 0 No No 2 2 2 0 None No 0 0 0 None Yes No No No No 0 0 0 0 No 0 No No None -40 125 1.8 5.5 No 64/QFN, 64/TQFP
PIC16F1574 In Production $0.67 8-bit PIC MCU 8 8-bit MCU 7 4 Yes 512 0 / HEF 0 12 14 32 Yes No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 2 0 1 8 10 100 No 1 1 5 Yes No 0 0 No 2 9 0 0 4 0 0 6 4 16 0 No No 1 0 0 0 None No 0 0 0 None Yes No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 14/PDIP, 14/SOIC, 14/TSSOP, 16/UQFN
PIC16F1575 In Production $0.75 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 1024 0 / HEF 0 12 14 32 Yes No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 2 0 1 8 10 100 No 1 1 5 Yes No 0 0 No 2 9 0 0 4 0 0 6 4 16 0 No No 1 0 0 0 None No 0 0 0 None Yes No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 14/PDIP, 14/SOIC, 14/TSSOP, 16/UQFN
PIC16F1578 In Production $0.74 8-bit PIC MCU 8 8-bit MCU 7 4 Yes 512 0 / HEF 0 18 20 32 Yes No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 2 0 1 12 10 100 No 1 1 5 Yes No 0 0 No 2 9 0 0 4 0 0 6 4 16 0 No No 1 0 0 0 None No 0 0 0 None Yes No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5 No 20/PDIP, 20/SOIC, 20/SSOP, 20/UQFN
PIC16F1579 In Production $0.81 8-bit PIC MCU 8 8-bit MCU 14 8 Yes 1024 0 / HEF 0 18 20 32 Yes No Programmable BOR None Yes 32 MHz, 32 kHz No Yes 2 0 1 12 10 100 No 1 1 5 Yes No 0 0 No 2 9 0 0 4 0 0 6 4 16 0 No No 1 0 0 0 None No 0 0 0 None Yes No No No No 0 0 0 No 0 No No None -40 125 1.8 5.5