Reduce your display design time to minutes with the help of MCC. It eliminates the meticulous and time-consuming task of mapping the pins and segments and allows you to import display icons to easily customize your display design.
Do you need to conserve energy and implement a secondary power source to keep the state machine or RTCC value intact in your application? Find out how you can leverage the PIC24F family’s core-independent features to emulate VBAT functionality with minimal core intervention using a just few external components.
If you have been using an earlier PIC24F ‘GA3’ device, it’s easy to add the advanced features available in the PIC24F ‘GL3’ family to your latest design. Our migration guide will help you make the transition without any hassles.
A single Integrated Development Environment (IDE) supporting all PIC MCUs and dsPIC33 DSCs
A free graphical programming environment that generates seamless, easy-to-understand C code
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
Simple and effective way to connect your embedded application to Google Cloud or AWS platform
Ready-to-start development, demonstration and testing platform for PIC24 MCUs and dsPIC® DSCs.
Cost effective development and demonstration platform for the PIC24F GU/GL family of MCUs
Product | Status | Automotive Recommended | Functional Safety Ready | 5K Pricing | Family | CPU Type | Max CPU Speed (MHz) | CPU Speed (MIPS/DMIPS) | Part Family | ARM Neon | FPU | Math Accelerator | Operation Voltage Min (V) | Operation Voltage Max (V) | Temp Range Min | Temp Range Max | Max I/O Pins | Pin count | Program Memory Size (KB) | Program Memory Size (KWords) | Auxiliary Flash (KB) | Multiple Flash Panels | Error Correction Code Program Flash | SRAM (Bytes) | L1 Cache Memory (Instructions) (KB) | L1 Cache Memory (Data) (KB) | Data EEPROM/HEF (Bytes) | Emulated EEPROM in Flash | Internal DRAM Type | Internal DRAM Amount (MB) | DRAM Bus Size (Bits) | Boot Memory (KB) | Direct Memory Access Channels | External Memory Bus Interface | Number of EBIs | NAND Interface | ECC Bits on NAND Interface | DRAM Interface | Low Power | QSPI | XLP | SDIO/SD-CARD/eMMC | Vbat/Vddbu battery backup | ADC Input | Number of ADCs | Max ADC Resolution (Bits) | Max ADC Sampling Rate (ksps) | Max ADC Sample/Hold | Diff ADC Inputs | ADC with Computation | Temp Sensor | Resistive Touch Controller | DAC Outputs | Number of DACs | Max DAC Resolution (Bits) | Number of Comparators | Comparator max speed (ns) | Number of Op Amps | Programmable Gain Amp | CTMU | Slope Compensation / Programmable Ramp Generator | Zero Cross detect | Hardware Touch Peripheral | Hardware Direct Touch Channel Buttons | Hardware Touch Matrix Nodes | Hardware Cap Voltage Divider | Touch Library Support | UART | LIN | SENT | IrDA | ISO 7816 | SPI | I2C | I2S | SSC | Number of USB Modules | USB Interface | USB Active Clock Tuning | Number of CAN Modules | Type of CAN module | CAN Transmit Buffers | CAN Receive Buffers | MediaLB | Ethernet | Number of Ethernet Ports | Max 8-Bit Digital Timers | Max 16-Bit Digital Timers | Max 32-Bit Digital Timers | Hardware RTCC/RTC | Watch Dog Timer | Angular Timer | Max PWM outputs (including complementary) | Number of PWM Time Bases | PWM Max Resolution (Bits) | PWM Resolution (ns) | Capture / Compare/PWM (CCP) | Enhanced Capture/Compare/PWM (ECCP) | Complementary Waveform Generator / Complementary Output Generator | Single output CCP (SCCP) | Multiple output CCP (MCCP) | Motor Control PWM Outputs | Quadrature Encoder Interface | SMPS PWM Outputs | Stand alone PWMs | Standalone Output Compare/ Standard PWM | Output Compare Channels | Input Capture | Data Signal Modulator | Numerically Controlled Oscillator | Signal Measurement Timer | Hardware Limit Timer | Programmable Switched Mode Controller | Class B Support | CRC | Crypto Engine | ARM Trust Zone® | Anti-Tamper Pins | Segmented LCD | Graphics Controller/GPU | Video Decoder | Camera Interface | Audio Fractional PLL | Number of PDM Microphone Inputs | Class D Amplifier Outputs | Configurable Logic Cell (CLC/CCL) | Configurable Logic Cell Type | Peripheral Trigger Generator | Peripheral Pin Select / Pin Muxing | Parallel Port | Internal Oscillator | Internal Osc better than 1% accuracy | Brown-Out Reset | Low Voltage Detection | Power On Reset | Internal Voltage Reference (Bandgap) | Supported in MPLAB Code Configurator | JTAG | Debug Interface | Number of Cores | Secure Boot with Flash OTP | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC24FJ128GL306 | In Production | Yes | No | $1.68 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ128GL306 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 64 | 128 | 64 | 0 | False | Yes | 8192 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 2 | 2 | 2 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 15 | 7 | Yes | Yes | No | 14 | 5 | 16 | 62 | 0 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 5 | 5 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 256 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ128GL405 | In Production | Yes | No | $1.97 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 39 | 48 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 152 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ128GL406 | In Production | Yes | No | $2.10 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 64 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 256 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ128GL408 | In Production | Yes | No | $2.24 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 70 | 80 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 376 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ128GL410 | In Production | Yes | No | $2.31 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 86 | 100 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 24 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 480 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 100/TQFP | ||||||||||||||||||
PIC24FJ128GU405 | In Production | Yes | No | $2.11 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 38 | 48 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 120 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ128GU406 | In Production | Yes | No | $2.24 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 53 | 64 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 232 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ128GU408 | In Production | Yes | No | $2.38 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 69 | 80 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 360 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ256GL405 | In Production | Yes | No | $2.06 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 39 | 48 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 152 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ256GL406 | In Production | Yes | No | $2.18 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 64 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 256 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ256GL408 | In Production | Yes | No | $2.32 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 70 | 80 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 376 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ256GL410 | In Production | Yes | No | $2.39 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 86 | 100 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 24 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 480 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 100/TQFP | ||||||||||||||||||
PIC24FJ256GU405 | In Production | Yes | No | $2.20 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 38 | 48 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 120 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ256GU406 | In Production | Yes | No | $2.32 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 53 | 64 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 232 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ256GU408 | In Production | Yes | No | $2.46 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 69 | 80 | 256 | 128 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 360 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ512GL405 | In Production | Yes | No | $2.17 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 39 | 48 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 152 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ512GL406 | In Production | Yes | No | $2.30 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 64 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 256 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ512GL408 | In Production | Yes | No | $2.44 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 70 | 80 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 376 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ512GL410 | In Production | Yes | No | $2.51 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 86 | 100 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 24 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 480 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 100/TQFP | ||||||||||||||||||
PIC24FJ512GU405 | In Production | Yes | No | $2.31 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 38 | 48 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 25 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 120 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 48/TQFP, 48/UQFN | ||||||||||||||||||
PIC24FJ512GU406 | In Production | Yes | No | $2.44 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 53 | 64 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 16 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 232 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 64/QFN, 64/TQFP | ||||||||||||||||||
PIC24FJ512GU408 | In Production | Yes | No | $2.58 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 69 | 80 | 512 | 256 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 17 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 360 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 80/TQFP | ||||||||||||||||||
PIC24FJ128GL302 | In Production | Yes | No | $1.43 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ128GL306 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 28 | 128 | 64 | 0 | False | Yes | 8192 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 9 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 2 | 2 | 2 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 15 | 7 | Yes | Yes | No | 14 | 5 | 16 | 62 | 0 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 5 | 5 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 42 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 0 | No | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | ||||||||||||||||
PIC24FJ128GL303 | In Production | Yes | No | $1.57 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ128GL306 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 36 | 128 | 64 | 0 | False | Yes | 8192 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 11 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 2 | 2 | 2 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 15 | 7 | Yes | Yes | No | 14 | 5 | 16 | 62 | 0 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 5 | 5 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 80 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 0 | No | 36/UQFN | ||||||||||||||||
PIC24FJ128GL305 | In Production | Yes | No | $1.55 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ128GL306 | No | No | No | 2 | 3.6 | -40 | 125 | 54 | 48 | 128 | 64 | 0 | False | Yes | 8192 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 12 | 1 | 12 | 400 | 1 | No | No | No | 0 | 0 | 0 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 4 | Yes | No | Yes | 2 | 2 | 2 | 0 | 0 | None | No | 0 | None | 0 | 0 | No | None | None | 0 | 15 | 7 | Yes | Yes | No | 14 | 5 | 16 | 62 | 0 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 5 | 5 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 152 | Yes | No | No | 0 | 4 | CLC | No | Yes | No | 8 MHz, 31 KHz | Yes | BOR | LVD | Yes | Yes | Yes | Boundary Scan | ICSP | 0 | No | 48/TQFP, 48/UQFN | ||||||||||||||||
PIC24FJ128GU410 | In Production | Yes | No | $2.45 | 16-bit MCU/DSC | 16-bit PIC MCU | 32 | 16 | PIC24FJ512GU410 | No | No | No | 2 | 3.6 | -40 | 125 | 85 | 100 | 128 | 64 | 0 | False | Yes | 32768 | 0 / True | True | 6 | No | No | No | Yes | 0 | Yes | 0 | No | 24 | 1 | 12 | 400 | 1 | No | No | No | 1 | 1 | 10 | 3 | 300 | 0 | 0 | No | 0 | No | 0 | 0 | No | 6 | Yes | No | Yes | 4 | 3 | 4 | 0 | 1 | FS Device/Host/OTG | No | 0 | None | 0 | 0 | No | None | None | 0 | 21 | 10 | Yes | Yes | No | 28 | 8 | 16 | 62 | 0 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 8 | 8 | 0 | 0 | 0 | 0 | Yes | Yes | No | 0 | 464 | No | No | No | 0 | 4 | CLC | No | Yes | No |