We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Advanced Analog | Low Power | Segment LCD | USB Connectivity


The PIC24F ‘GC’ family of microcontrollers (MCUs) offers high analog integration which features a 16-bit sigma-delta Analog-to-Digital Converter (ADC), a 12/10-bit pipeline ADC, a 10-bit,1 Msps Digital-to-Analog Converter (DAC), dual op amps, comparators, voltage references, and an analog interconnect switch. Due to its high analog integration, the PIC24 ‘GC’ family provides great design advantages that include faster data paths, reduced noise and the ability to change the analog parameters in software, all of which help to simplify board designs, provide significant cost reduction over a multi-chip implementation and result in smaller PCB sizes and faster time to market.

The PIC24 ‘GC’ family also features eXtreme Low Power (XLP) technology, with power consumption down to only 18 nA in sleep mode and 180 µA/MHz when running. These devices also boast integrated USB, LCD driving and touch sensing capabilities. All of these attributes make PIC24F GC devices ideal for portable medical and industrial applications.

Key Features of the PIC24F ‘GC’ Family


Key Feature Description
Advanced Analog
12-bit, up to 50-channel, high-speed, pipeline Analog-to-Digital Converter (ADC), 16-Bit Sigma-Delta Analog-to-Digital Converter (ADC) and two 10-bit Digital-to-Analog Converters (DACs)
Full Speed USB On-the-Go (OTG) compliant, dual-role capable; can act as either host or peripheral
Low Power XLP technology with sleep currents as low as 75 nA with flexible wake-up sources and run currents down to 210 μA/MHz, enabling power-efficient applications
Segment LCD Integrated display controller with up to 59 segments (8 commons) with capability of operating in sleep mode
Flexible Peripherals Wide range of basic and specialized peripherals including UARTs, op amps, comparators, Input Capture (IC)/Output Compare (OC)/Pulse-Width Modulators (PWMs), Real-Time Clock/Calendar (RTCC) and many more
DMA Dedicated Direct Memory Access (DMA) controller supporting both memory and peripheral data transfers thereby reducing Central Processing Unit (CPU) workload
Scalable Flash memories of 64 KB and 128 KB and 8 KB RAM with 64-pin and 100-pin packages.

Target Applications


  • Portable medical devices
  • Medical fitness devices
  • Glucose monitors
  • Battery-powered devices
  • USB data streamers
  • Measurement equipment
  • Voltage current monitors
  • Touch controllers
  • Fingerprint scanners
  • High-speed sensor arrays

Intelligent Analog


Our GC family can help you lower BOM cost, reduce noise and increase throughput with its integrated intelligent analog.

PIC24F ‘GC’ Family Selection Guide


More information on each of the PIC24F ‘GC’ product rows can be viewed by clicking the “Sub-Family” name in the table below.

    Memory Integrated Analog Communication User Interface System Flexibility
Sub Family Pin Count Program Flash (KB) RAM (KB) ADC Resolution DAC Resolution HS Comp OPA USB/I2S™ LCD (Segments) DMA Low Power/XLP Vbat
PIC24FJ128GC010 64–100 64–128
8 16 10 Up to 472 ✓✓

Parametric Charts


For a more in-depth analysis of our PIC24F ‘GC’ family, use our parametric tables to select the perfect microcontroller for your design.

Innovative Peripherals


Learn more about our rich set of high-performance peripherals which integrate seamlessly with your application reducing cost and development time.

PIC24F 'GC' MCUs


View All Parametrics
Product Status Automotive Recommended Functional Safety Ready 5K Pricing Family CPU Type Max CPU Speed (MHz) CPU Speed (MIPS/DMIPS) Part Family ARM Neon FPU Math Accelerator Operation Voltage Min (V) Operation Voltage Max (V) Temp Range Min Temp Range Max Max I/O Pins Pin count Program Memory Size (KB) Program Memory Size (KWords) Auxiliary Flash (KB) Multiple Flash Panels Error Correction Code Program Flash SRAM (Bytes) L1 Cache Memory (Instructions) (KB) L1 Cache Memory (Data) (KB) Data EEPROM/HEF (Bytes) Emulated EEPROM in Flash Internal DRAM Type Internal DRAM Amount (MB) DRAM Bus Size (Bits) Boot Memory (KB) Direct Memory Access Channels External Memory Bus Interface Number of EBIs NAND Interface ECC Bits on NAND Interface DRAM Interface Low Power QSPI XLP SDIO/SD-CARD/eMMC Vbat/Vddbu battery backup ADC Input Number of ADCs Max ADC Resolution (Bits) Max ADC Sampling Rate (ksps) Max ADC Sample/Hold Diff ADC Inputs ADC with Computation Temp Sensor Resistive Touch Controller DAC Outputs Number of DACs Max DAC Resolution (Bits) Number of Comparators Comparator max speed (ns) Number of Op Amps Programmable Gain Amp CTMU Slope Compensation / Programmable Ramp Generator Zero Cross detect Hardware Touch Peripheral Hardware Direct Touch Channel Buttons Hardware Touch Matrix Nodes Hardware Cap Voltage Divider Touch Library Support UART LIN SENT IrDA ISO 7816 SPI I2C I2S SSC Number of USB Modules USB Interface USB Active Clock Tuning Number of CAN Modules Type of CAN module CAN Transmit Buffers CAN Receive Buffers MediaLB Ethernet Number of Ethernet Ports Max 8-Bit Digital Timers Max 16-Bit Digital Timers Max 32-Bit Digital Timers Hardware RTCC/RTC Watch Dog Timer Angular Timer Max PWM outputs (including complementary) Number of PWM Time Bases PWM Max Resolution (Bits) PWM Resolution (ns) Capture / Compare/PWM (CCP) Enhanced Capture/Compare/PWM (ECCP) Complementary Waveform Generator / Complementary Output Generator Single output CCP (SCCP) Multiple output CCP (MCCP) Motor Control PWM Outputs Quadrature Encoder Interface SMPS PWM Outputs Stand alone PWMs Standalone Output Compare/ Standard PWM Output Compare Channels Input Capture Data Signal Modulator Numerically Controlled Oscillator Signal Measurement Timer Hardware Limit Timer Programmable Switched Mode Controller Class B Support CRC Crypto Engine ARM Trust Zone® Anti-Tamper Pins Segmented LCD Graphics Controller/GPU Video Decoder Camera Interface Audio Fractional PLL Number of PDM Microphone Inputs Class D Amplifier Outputs Configurable Logic Cell (CLC/CCL) Configurable Logic Cell Type Peripheral Trigger Generator Peripheral Pin Select / Pin Muxing Parallel Port Internal Oscillator Internal Osc better than 1% accuracy Brown-Out Reset Low Voltage Detection Power On Reset Internal Voltage Reference (Bandgap) Supported in MPLAB Code Configurator JTAG Debug Interface Number of Cores Secure Boot with Flash OTP Packages
PIC24FJ128GC006 In Production No $3.68 16-bit MCU/DSC 16-bit PIC MCU 32 16 PIC24FJ128GC010 No No No 2 3.6 -40 85 48 64 128 42 0 False 8192 0 / True True 6 No No No Yes 0 Yes 0 Yes 2 2 16 10000 1 2 Differential Inputs No No 2 2 10 3 150 2 0 Yes 0 No No 4 Yes Yes 2 2 0 0 1 FS Device/Host/OTG Yes 0 None 0 0 No None No 0 14 4 Yes Yes No 9 9 16 15 0 0 0 0 0 0 0 0 0 9 9 9 0 0 0 0 Yes Yes No No 0 196 No No No 0 No Yes EPMP 8 MHz, 31 kHz Yes BOR LVD Yes Yes Yes Boundary Scan ICSP 64/QFN, 64/TQFP
PIC24FJ128GC010 In Production No $4.04 16-bit MCU/DSC 16-bit PIC MCU 32 16 PIC24FJ128GC010 No No No 2 3.6 -40 85 80 100 128 42 0 False 8192 0 / True True 6 No No No Yes 0 Yes 0 Yes 2 2 16 10000 1 2 Differential Inputs No No 2 2 10 3 150 2 0 Yes 0 No No 4 Yes Yes 2 2 0 0 1 FS Device/Host/OTG Yes 0 None 0 0 No None No 0 14 4 Yes Yes No 9 9 16 15 0 0 0 0 0 0 0 0 0 9 9 9 0 0 0 0 Yes Yes No No 0 472 No No No 0 No Yes EPMP 8 MHz, 31 kHz Yes BOR LVD Yes Yes Yes Boundary Scan ICSP 100/TQFP, 121/TFBGA
PIC24FJ64GC006 In Production No $3.53 16-bit MCU/DSC 16-bit PIC MCU 32 16 PIC24FJ128GC010 No No No 2 3.6 -40 85 48 64 64 21 0 False 8192 0 / True True 6 No No No Yes 0 Yes 0 Yes 2 2 16 10000 1 2 Differential Inputs No No 2 2 10 3 150 2 0 Yes 0 No No 4 Yes Yes 2 2 0 0 1 FS Device/Host/OTG Yes 0 None 0 0 No None No 0 14 4 Yes Yes No 9 9 16 15 0 0 0 0 0 0 0 0 0 9 9 9 0 0 0 0 Yes Yes No No 0 196 No No No 0 No Yes EPMP 8 MHz, 32 kHz Yes BOR LVD Yes Yes Yes Boundary Scan ICSP 64/QFN, 64/TQFP
PIC24FJ64GC010 In Production No $3.90 16-bit MCU/DSC 16-bit PIC MCU 32 16 PIC24FJ128GC010 No No No 2 3.6 -40 85 80 100 64 21 0 False 8192 0 / True True 6 No No No Yes 0 Yes 0 Yes 2 2 16 10000 1 2 Differential Inputs No No 2 2 10 3 150 2 0 Yes 0 No No 4 Yes Yes 2 2 0 0 1 FS Device/Host/OTG Yes 0 None 0 0 No None No 0 14 4 Yes Yes No 9 9 16 15 0 0 0 0 0 0 0 0 0 9 9 9 0 0 0 0 Yes Yes No No 0 472 No No No 0 No Yes EPMP 8 MHz, 32 kHz Yes BOR LVD Yes Yes Yes Boundary Scan ICSP 100/TQFP, 121/TFBGA

Design Resources

Development Tools


A complete suite of tools is available to help get your design to market. Choose from low-cost starter kits, fully featured development boards, free MPLAB® X IDE and MPLAB® XC Compilers as well as a range of debuggers.

Starter Kits

Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping. 

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

dsPIC33E USB Starter Kit: Demonstrations support USB Host and Device applications with dsPIC33E device

dsPIC33EV 5V CAN-LIN Starter Kit:  This USB-powered starter kit features the dsPIC33EV256GM106 with connections for CAN, LIN and SENT, as well as integrated programmer and debugger

Motor Control Starter Kit: Demonstrations support mTouch® Capacitive Touch technology and BLDC motor control 

PIC24F Starter Kit: Demonstrations support data logging, thumb drive and graphics on the PIC24F 

Development and Evaluation Boards

The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika. 

Explorer 16/32 Development Board: A modular and flexible development board for 16- and 32-bit PIC® MCUs and dsPIC® DSCs, with integrated programmer/debugger

Processor Plug-In Modules: Processor-specific Plug-in Modules 

PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions 

Motor Control and Digital Power

Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

Low-Voltage Motor Control Development Bundle: For evaluation of motor control application with 5V or dual motors

MCHV-2 Development Board: Provides a cost-effective method of evaluating and developing high-voltage sensored or sensorless Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) applications 

MCLV-2 Development Board: Provides a cost-effective method of evaluating and developing low-voltage sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Sychronous Motor (PMSM) applications 

Motor Control Starter Kit: Demonstrations support mTouch Capacitive Touch technology and BLDC motor control

Emulators and Debuggers

The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.

MPLAB REAL ICE™ In-Circuit Emulator:  Next generation high-speed programmer and debugger with optional LVDS interconnect 

MPLAB ICD 3: Cost-effective high-speed programmer and debugger 

PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger 

Software Development Tools


The MPLAB® development environment is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

MPLAB X IDE

This single Integrated Development Environment (IDE) supports all PIC MCUs and dsPIC DSCs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and integrates the MPLAB XC16 compiler while featuring "One Click" Make, Program, Debug/Execute operation.

MPLAB Code Configurator

This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.

MPLAB XC Compilers

MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.

MPLAB Xpress Cloud-Based IDE

This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.

Application Notes


Title Download
AN1292 - Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM)Using a PLL Estimator and Field Weakening (FW) Download
TB3016 - Using the PIC MCU CTMU for Temperature Measurement Download
AN957 Sensored BLDC Motor Control Using dsPIC30F2010 Download
AN833 - Microchip TCP/IP Stack Application Note Download
AN1416 - Low-Power Design Guide Download
AN1375 - See What You Can Do with the CTMU Download
AN1299 - Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM Download
AN1279 - Offline UPS Reference Design Using the dsPIC DSC Download
AN1278 - Digital Power IPFC Reference Design Application Note Download
AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs Download
AN1227 - Using a Keyboard with the Microchip Graphics Library Download
AN1207 - Switch Mode Power Supply (SMPS) Topologies (Part II) Download
AN1182 - Fonts in the Microchip Graphics Library Download
AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function Download
AN1145, Using a USB Flash Drive with an Embedded Host Download
AN1144 - USB Human Interface Device Class on an Embedded Host Download
USB Mass Storage Class on an Embedded Host AN1142 Download
USB Embedded Host Stack Download
AN1136 - How to Use Widgets in Microchip Graphics Library Download
AN1114 - Switch Mode Power Supply (SMPS) Topologies (Part I) Download
AN1106 - AN1106, Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
AN1095 - AN1095, Emulating Data EEPROM for PIC18 and PIC24 MCUs and dsPIC DSCs Download
AN1071 - IrDA Standard Stack for Microchip 16/32-bit Microcontrollers Download
AN1045 - File I/O Functions Using Microchip's Memory Disk Drive File System Library Download
AN1044 - Data Encryption Routines for PIC24 and dsPIC Devices Download
1368 - AN1368, Developing Graphics Appls using PIC MCUs w/Integrated Graphics Controller Download
AN1307 - Stepper Motor Control with dsPIC®️ DSCs Download
AN1189 - Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework Download

Brochures


Title Download
16-bit Embedded Control Solutions Brochure Download
eXtreme Low Power (XLP) PIC® MCUs Brochure Download
16-bit Peripherals Quick Reference Guide Download
Motor Control and Drive Brochure Download

Code Examples


Title Download
CE003 Driving a BLDC with Sinusoidal Voltages Using dsPIC30F Download

Data Sheet


Title Download
dsPIC33CH128MP508 Family Data Sheet Download

The MPLAB® development ecosystem is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

PIC24F GC Family