We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Waveform Control Peripherals for dsPIC33 DSCs

Advanced Control With Integrated Waveform Peripherals


Waveform Control Peripherals for dsPIC33 DSCs

Our dsPIC® Digital Signal Controllers (DSCs) with integrated waveform control peripherals help you in developing cost-efficient motor control, digital power, advanced lighting and other control applications; reducing CPU overhead and controlling the speed of motors and LED brightness by altering the duty cycle of PWM signal.

Waveform Control Peripheral diagram

Choose the Right Waveform Control Peripheral for Your Design


Single-Capture Compare PWM (SCCP) and Multi-Capture Compare PWM (MCCP)

The SCCP and MCCP modules provide the functionality of the input capture, output compare and general-purpose timer peripherals. Single-output modules (SCCPs) provide only one Pulse-Width Modulation (PWM) output, and multiple-output modules (MCCPs) can provide up to six outputs.

Input Capture

The IC module is used to capture a timer value from an independent timer base on the input pin when an event occurs. The input capture features are useful in applications that require frequency (time period) and pulse measurements.

Output Compare

The output compare/PWM module is primarily used to generate a single pulse or a series of pulses, like PWM, in response to selected time base events by comparing the value of a selected time base with the value of one or two compare registers. 

High-Resolution PWM With Fine Edge Placement

The module is a high-speed PWM module to support both motor control and power supply applications, including AC-to-DC, DC-to-DC and DC-to-AC converters; inverters; battery chargers; digital lighting; Power Factor Correction (PFC); and BLDC, PMSM, ACIM and SRM motor control designs.

Software Libraries


Waveform Control Peripherals for dsPIC33 DSCs

Quickly prototype your designs using MPLAB® Code Configurator. 

MPLAB® Code Configurator

Waveform Control Peripherals for dsPIC33 DSCs

Explore MPLAB Discover for complete source code and project examples to jumpstart your application

MPLAB® Discover

Technical Resources


Title
dsPIC33/PIC24 FRM, High-Speed PWM Module Download
dsPIC33/PIC24 FRM, Input Capture Download
dsPIC33/PIC24 FRM, Output Compare with Dedicated Timer Download
dsPIC33/PIC24 FRM, Output Compare Download
Title
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices Download
MCCP: Extending the Functionality for Low-Cost Motor Control Applications Download
Title
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM Download
Brushless DC (BLDC) Motor Fundamentals Download
An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC Download
Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
Switch Mode Power Supply (SMPS) Topologies (Part I) Download
Switch Mode Power Supply (SMPS) Topologies (Part II) Download
Digital Power IPFC Reference Design Application Note Download
Offline UPS Reference Design Using the dsPIC DSC Download
Application Note Download
Applications of the Peripheral Trigger Generator (PTG) Download

Key Attributes

  • Higher reliability
  • Lower costs
  • Reduced footprint size
  • Improved signal integrity
  • Alleviates board noise
  • Accelerates time to market

Target Applications

  • Lighting
  • Motor control
  • Sensor interface applications
  • Medical
  • Filtering for signal conditioning
  • System monitoring
  • High-precision measurement equipment
  • Speech coding and processing

dsPIC33 Digital Signal Controllers


dsPIC33C DSC Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up and demonstration of the dsPIC33C DSC Peripherals

Microchip University Logo

Live Chat

Need Help?

Privacy Policy