Softnautics SHAx IP involves SHA1, SHA2 IP core implementing the secure hash algorithms specified in the FIPS 180-4 standard and SHA3 IP core implementing cryptographic hashing function built-in an area-efficient approach. It is platform independent and available for diverse ASIC and FPGA applications.