We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TSTR001

MX PIC24F EDUCATIONAL MODULE


Other Unique Features

The MX PIC24F Educational Module includes an on-board programmer and debugger that is compatible with MPLAB IDE (an external programmer/debugger is not required.) For non-volatile data storage, a 256Kbit EEPROM device is provided. If additional RAM storage is required, a 256Kbit RAM device (Microchip 23K256 or equivalent) can be added. These external memory modules connect to the MCU via SPI bus.

The module is designed to connect to a target board such as the MX Educational Target Board (part # TSTR002). A target board is required for programming and operation. Two 50 pin connectors on the underside of the module are used to connect off-board I/O lines as well as input and power pins. The mechanical and electrical interface is described in the MX Interface Specification Document found at www.stratforddigital.com/mx

Overview


This product is no longer available for sale.
Compact, Robust MCU Module

The MX PIC24F Educational Module by Stratford Digital is a member of the MX Module series of embedded controllers. The module is compact (65x50 mm) and is designed to connect to a compatible target board or a custom application. An Educational Target Board with breadboard area, additional connectivity options, and a free lab manual are also available.

All MX Series Modules and Target boards are pre-engineered for robust and reliable operation. Engineering details such as ESD protection, signal and power integrity, and minimal power consumption are already designed in.

PIC24F Microcontroller

The module includes a PIC24FJ256GB110 MCU with 256K of Flash memory and 16K of RAM. This processor is ideal for low power (<100nA standby current) and connectivity applications that benefit from the availability of multiple serial ports (3 I2C ports, 3 SPI ports, 4 UARTS), and 23 independent timers.

The Peripheral Pin Select (PPS) feature aids in configuring the most efficient pin configuration of available I/O. In addition, the Charge Time Measurement Unit (CTMU) is ideal for interfacing with capacitive-type sensors and provides touch support for up to 64 individual buttons. The MCU supports USB 2.0 for Device, Host, and OTG with a complete and free software stack that includes a thumb drive application stack.
Package Contents
Compact, Robust MCU Module

The MX PIC24F Educational Module by Stratford Digital is a member of the MX Module series of embedded controllers. The module is compact (65x50 mm) and is designed to connect to a compatible target board or a custom application. An Educational Target Board with breadboard area, additional connectivity options, and a free lab manual are also available.

All MX Series Modules and Target boards are pre-engineered for robust and reliable operation. Engineering details such as ESD protection, signal and power integrity, and minimal power consumption are already designed in.

PIC24F Microcontroller

The module includes a PIC24FJ256GB110 MCU with 256K of Flash memory and 16K of RAM. This processor is ideal for low power (<100nA standby current) and connectivity applications that benefit from the availability of multiple serial ports (3 I2C ports, 3 SPI ports, 4 UARTS), and 23 independent timers.

The Peripheral Pin Select (PPS) feature aids in configuring the most efficient pin configuration of available I/O. In addition, the Charge Time Measurement Unit (CTMU) is ideal for interfacing with capacitive-type sensors and provides touch support for up to 64 individual buttons. The MCU supports USB 2.0 for Device, Host, and OTG with a complete and free software stack that includes a thumb drive application stack.

Documentation


Title
Document Id
Introduction to Microcontrollers Featuring the PIC24F Lab Files Download ce5cb9bd-7f57-4f5c-9766-7de853de5a89
Introduction to Microcontrollers Lab Manual Download d3111a76-cf5d-48d3-8080-706a253a081a
MX PIC24F Educational Module User Manual Download 73edbc5f-255a-436c-8d53-d16ac7a15ab8