The ICP2LAN(G3)-DPX 1-Channel Galvanic Isolated Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and serial EEPROMs & Flash ICs.
ICP2LAN(G3)-DPX supports popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.).
- Space-Saving Design: Its compact size minimizes valuable workspace, while DIN rail and wall mounting options offer seamless integration into your production line.
- Remote operation via LAN: Experience the convenience and flexibility of remote operation with the ICP2-LAN(G3)’s LAN connectivity. This powerful feature allows you to program devices directly from your network, eliminating the need for physical connection to the programmer. Manage and control your programming process from any computer on your network, streamlining workflow and boosting efficiency, especially in multi-user environments.
- ATE Integration Made Easy: Simplify automated testing with effortless integration into Automatic Test Equipment (ATE) environments.
- Rock-Solid Reliability: Galvanic isolation of control and communication lines guarantees error-free operation, even in demanding production settings.
- Daisy Chain Expansion: Increase your programming capacity to 16 channels by connecting multiple programmers in a daisy chain configuration, ideal for high-volume production environments.
- DLL / Command Line / Advanced Command Line: Integrate seamlessly into automated workflows with flexible programming options, including DLLs for direct integration, command-line control for scripting, and advanced command-line options for complicated scripts to be added and can be expanded upon request.
- Full ICP2 Compatibility: Enjoy seamless integration with existing ICP2 workflows.
- Gap Eliminator™ Technology: Effectively removes programming gaps, reducing programming time while improving the performance of the production line.