We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-3169

PWR Meter Click


Overview


PWR Meter click is a power measurement Click board™, capable of measuring voltage and current through the load, connected to either AC or DC power source. PWR Meter click uses the MCP39F511A, a very sophisticated monitoring IC from Microchip, with 16-bit processing core. It is used to calculate all the measurement parameters, returning values of multiple power parameters directly, over the UART interface, reducing the processing load on the host MCU. These parameters include active, reactive, and apparent power, current and voltage RMS, line frequency, and power factor. NOTE: Do not apply higher voltage than 60V to this board! This click is designed for lower voltage monitoring and evaluation of the MCP39F511A and its basic functionalities.

Silicon Products

Product
Title
Product
Title
MCP39F511A 24-Bit Single Phase AC/DC Power Monitoring IC MCP39F511A 24-Bit Single Phase AC/DC Power Monitoring IC