BM64 Transparent UART with RN4870 | Videos
BM64 Transparent UART with RN4870
BM64 Transparent UART communication with the RN4870.
The BM64 is the Server and RN4870 is the Client.
Since the RN4870 is optimized to be the Transparent UART Server, it has to be operated in Command Mode to perform writes but it can still receive data when Command Mode is exited.
Since the RN4870 and RN4871 are virtually similar, this video applies to both devices.
This relation applies to the BM62 and BM64 as well.