Make Multichannel Fan Control Design a Breeze with the EMC230x Family | Videos
Make Multichannel Fan Control Design a Breeze with the EMC230x Family
This fan speed control IC family has versions for 1, 2, 3, or 5 fans. Incorporated in the devices are an RPM (revolutions per minute) based fan control algorithm, a ramp rate control algorithm, and a motor kick start algorithm. These build-in sets of rules help the designer overcome configuration challenges easier.