MCP4725 12-bit DAC Demonstration Boards | Videos
MCP4725 12-bit DAC Demonstration Boards
http://www.microchip.com/mcp4725 The MCP4725 SOT-23-6 Evaluation Board is a quick and easy evaluation tool for the MCP4725 12-bit DAC device. It works with Microchip's popular PICkit™ Serial Analyzer or independently with the customer's applications board.
Connect the MCP4725 SOT-23-6 Evaluation Board to the PICkit™ Serial Analyzer and type in the DAC input data in the PICkit™ Serial Analyzer's PC Graphical User Interface program.
The PICkit™ Serial Analyzer will then send the user's data to the DAC device automatically. The DAC's analog output will be available immediately at the output pin. The user will appreciate the simplicity of evaluating the DAC device using this kit.
The customer also can connect the MCP4725 SOT-23-6 Evaluation Board directly to their applications board and test out their systems functions immediately.
The MCP4725 SOT-23-6 Evaluation Board kit includes two of the Evaluation Boards. The PICkit™ Serial Analyzer is sold separately.
MCP4725 PICtail Plus Daughter Board demonstrates the MCP4725 (12 bit DAC with non-volatile memory) features using the Explorer 16 Development Board and the PICkitTM Serial Analyzer.