Hands Off My Validated Code! | Videos
Hands Off My Validated Code!
The local code generation optimization feature in the MPLAB® XC8 Compiler allows you to build a validated library and ensure that code linked in from this library is not modified from that which was originally tested, regardless of which project the library is used with. This webinar shows you why this feature is needed and how to use it to build validated libraries.
For more information, please visit: http://www.microchip.com/mplab/compilers