Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATSAME70 Motor Control Plug In Module

Part Number: MA320203

Summary:

This plug-in module comes with a ATSAME70 32-Bit ARM Cortex M7 MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    MCU Features:

    SAM E70 series of Flash microcontrollers (MCUs) operates at a maximum speed of 300MHz and features up to 2048kB of Flash, 16KB each instruction plus data cache and up to 384KB of SRAM. A QSPI, static memory and SDRAM interface offer further memory extension options. The SAM E70 series offers a rich set of advanced connectivity peripherals, including 10/100Mbps Ethernet MAC supporting IEEE 1588, dual CAN-FD 1.0, High Speed USB Host and Device with on-chip high-speed phy, Camera Interface, one SD/MMC interface, one SSC supporting TDM and I2S, 8 UARTs, 5 SPI and 3 I2C™.

    • ARM Cortex-M7 core running at 300MHz
    • Double Precision Floating point unit (FPU) for high-precision computing and accelerated data processing
    • High-performance internal memory architecture with user configurable Tightly Couples Memories, System memory, and 16kB I-cache and D-cache
    • Dual Bosch CAN-FD 1.0 Controller
    • 10/100 Ethernet MAC with IEEE1588
    • High Speed USB Host and Device with on-chip high-speed Phy
    • CMOS image sensor interface
    • Integrated Security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
    • Advanced analog front end based on dual 2Msps 12-bit ADCs including 16-bit average, up to 24 channels, offset error correction and gain control
    • Dual 2Msps, 12-bit DAC and analog comparator
    • 64 to 144-pin package options
    • Extended industrial temperature range: -40°C to 105°C

Summary

This plug-in module comes with a ATSAME70 32-Bit ARM Cortex M7 MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 High Voltage BLDC Kit - DM330023-3

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately. 

PLEASE NOTE: For use with the MCHV-2 and MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC. 

AC320202 Isolated Debugger Interface

All of the software covered in this application note is available as a MPLAB Harmony application. This application can be found with the <installdir>\apps\motor_control folder of your MPLAB Harmony installation.

The MPLAB Harmony Integrated Software framework can be downloaded from: www.microchip.com/mplab/mplab-harmony

Package Contents

ATSAME70 Plug In Module