Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This product is no longer available for sale.
A Complete Multimedia Development System
The 32-bit Multimedia Board from mikroElektronika is a compact, all inclusive development board for complete, high quality multimedia development. The board comes packaged with printed user manuals and schematics and a CD full of example projects that are easy to use, and really show the power of the PIC32. The 17+ MB of included code examples are written using Microchip’s software stacks, making them easy to port with few modifications. The board has enough power to stream 16-bit color video at 15 frames per second, from an SD Card.
The board contains a 320x240 Touch Screen Panel, 4-way joystick, Microchip’s MCP9700A Temperature Sensor, optional MRF24J40MA ZigBee Module, headphone and microphone connectors, RS-232 port, and prototyping pins. The back side reveals the brains of the board – a PIC32MX460F512L device. The back side also includes USB Host and Device connectors, M25P80 Flash device, a 24LC01 Serial EEPROM, External ICD Connector, SD Card Slot, Stereo Codec chip with integrated Headphone driver, and a digital accelerometer. It can be powered by USB or by a user-supplied AC or DC power supply.
A Complete Multimedia Development System
The 32-bit Multimedia Board from mikroElektronika is a compact, all inclusive development board for complete, high quality multimedia development. The board comes packaged with printed user manuals and schematics and a CD full of example projects that are easy to use, and really show the power of the PIC32. The 17+ MB of included code examples are written using Microchip’s software stacks, making them easy to port with few modifications. The board has enough power to stream 16-bit color video at 15 frames per second, from an SD Card.
The board contains a 320x240 Touch Screen Panel, 4-way joystick, Microchip’s MCP9700A Temperature Sensor, optional MRF24J40MA ZigBee Module, headphone and microphone connectors, RS-232 port, and prototyping pins. The back side reveals the brains of the board – a PIC32MX460F512L device. The back side also includes USB Host and Device connectors, M25P80 Flash device, a 24LC01 Serial EEPROM, External ICD Connector, SD Card Slot, Stereo Codec chip with integrated Headphone driver, and a digital accelerometer. It can be powered by USB or by a user-supplied AC or DC power supply.