Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

DALI Master with ATxmega32E5 Reference Design

Part Number: Reference Design - DALI Master with ATxmega32E5

**For development reference only, not a product for sale**

Summary:

This reference design demonstrates the implementation of a DALI Master using ATxmega32E5 microcontroller. The DALI master can control DALI slaves used in lighting network control applications in building automation and smart home. The design can connect to a host system using a RS232 or an USB interface.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Manchester Encoding and decoding with USART and XCL modules
    • EDMA (Enhanced Direct Memory Access) used for data transmission
    • USB and RS232 communication interface to host system
    • Intuitive PC GUI for debugging

Summary

This reference design demonstrates the implementation of a DALI Master using ATxmega32E5 microcontroller. The DALI master can control DALI slaves used in lighting network control applications in building automation and smart home. The design can connect to a host system using a RS232 or an USB interface.