We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC47050YMT-EV

MIC47050YMT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC47050 is a high-speed, ultra-low dropout, dual-supply NMOS ULDO™ designed to take advantage of point-of-load applications that use multiple supply rails to generate a low-voltage, high-current power supply. The MIC47050 can source 500mA of output current while only requiring a 1μF ceramic output capacitor for stability. A 1.5% output voltage accuracy, low dropout voltage (44mV @ 500mA), and low ground current makes this device ideally suited for mobile applications.

Package Contents

N/A

System Requirements

The MIC47050 evaluation board requires two power supplies, one to provide a minimum of 500mA to VIN and the other to provide the VBIAS voltage. The BIAS pin, requiring relatively light current, provides power to the control portion of the MIC47050. The input voltage range for the BIAS pin is 2.3V to 5.5V. To avoid VBIAS-to-VOUT dropout, the minimum VBIAS voltage should be 2.3V or 1.25V (typically) above VOUT, whichever is greater. The evaluation board is provided with a 0.1µF capacitor from BIAS-to-ground to help reduce high frequency noise from being injected into the control circuitry

Documentation


Title
Document Id
MIC47050YMT Evaluation Board User Guide Download da9fcb88-ffa4-4ec4-bcae-8cbd690eecc2