Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ Audio 144pin-PIM for Bluetooth Audio Development Kit

Part Number: MA320016

Status: No Longer Available

Summary:

This product is no longer available for sale.
The PIC32MZ Audio 144pin PIM is designed to demonstrate the capabilities of the PIC32MZ EC family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    PIC32MZ2048ECH144 @ 200 MHz/330 DMIPS with 2MB Flash, 512 KB RAM, USB HS device/host/OTG support, SPI/I2S and UARTs

Summary

This product is no longer available for sale.
The PIC32MZ Audio 144pin PIM is designed to demonstrate the capabilities of the PIC32MZ EC family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.