Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

OS81110 cPhy Evaluation Board

Part Number: B10440

Summary:

A complete MOST150 Network device, utilizing the OS81110 Intelligent Network Interface Controller (INIC) and the OS82150 MOST150 Coaxial Transceiver. An on-board PIC32MX795 External Host Controller (EHC) is available for execution of custom/example applications. An integrated OS85650 I/O Companion Chip (IOC) provides I/O port expansion for additional application flexibility. The OS81110 cPhy Board also supports power management, controlled by the MPM85000 Automotive Power management Device (PwrMgr), a MOST specification compliant power management device. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features


    • Features:
      • Integrated Intelligent Network Interface Controller (INIC)
      • Integrated MOST150 Coaxial Transceiver for Coaxial Physical Layer (cPHY) interface to a MOST150 Network
      • Integrated I/O Companion Chip (IOC), including DTCP coprocessor
      • Integrated PIC32 External Host Controller (EHC)
      • Feature set expansion via Daughter Board and Auxiliary connectors supporting additional application options (e.g. video sourcing/sinking and low frequency signal tunneling)
      • Stereo audio capabilities (via INIC or IOC Streaming Port)
      • Automotive Grade Power Supply
      • MOST specification compliant power management capabilities
    • Package Contents:Â OS81110 cPhy Evaluation Board

Summary


Hardware, Software
Complete MOST150 Network device utilizing OS81110