A Switched Reluctance (SR) or variable reluctance motor does not contain any permanent magnets. The tradeoff for this low-cost construction is a complex drive with more switches and complex control techniques to achieve a smooth torque operation. SR motors are an excellent choice for applications that require high-speed operation and power density in a compact form factor.
While SR motor control is simple to implement, this type of motor is not commonly available. The stator is similar to that of a Brushless DC (BLDC) motor; however, the rotor is made only of iron laminates. The iron rotor is attracted to the energized stator pole, and the polarity of the stator pole does not matter. Torque is produced as a result of the attraction between the electromagnet and the iron rotor.
This code example outlines the setup requirements for operating a Switched Reluctance Motor (SRM) with the dsPIC33AK128MC106 DSC. For information about speed control, please refer to the "Switched Reluctance Motor Control” product brief in the Documentation section below.
Our Switched Reluctance Motor (SRM) demonstration application features a dsPIC33AK128MC106 DSC, asymmetric H-bridge converter and additional analog ICs to implement precise motor operation under challenging conditions.
|
Title
|
|
|---|---|
| Switched Reluctance Motor Control Solution Product Brief | Download |