IoT Archived Demos
These demos have been deprecated
Microchip's IoT development kits are designed to enable you to quickly and easily connect an embedded system to a cloud-based server, such as Amazon Web Services (AWS). This will reduce the learning curve and help you get connected to the cloud quickly.
IoT Wi-Fi G AWS IoT Starter Kit

WCM Development Kit

ECM Development Kit

This entire ecosystem can be setup in a matter of a few minutes by launching Microchip’s AMI (Amazon Machine Image) via the AWS Marketplace, commissioning the development kit to connect to your local network and running the demo. Further details can be found in the out of box setup guides below.
IoT Wi-Fi G AWS IoT Starter Kit
Title
D/L