Irrespective of the specific lighting technology, the ability to effectively control the light source is essential. Beyond a simple on/off switch, advanced lighting control provides the opportunity to provide additional intelligence and increased energy savings.
The ability to dim any light source is the most common requirement of a light controller, but it also is a potential obstacle. Most legacy dimmers are simple triac dimmers that can vary the light output of an incandescent light source from 0–100%. Specialized methods such as varying Pulse-Width Modulation (PWM) frequency or variable current is required to dim LED and fluorescent lighitng. Our solution can provide these capabilities and more.
Functions such as dimming and timers are common, but adding intelligent control to your design enables you to provide improved user interfaces and value. Integrating elements such as energy management/harvesting (e.g. solar), ambient light compensation (reducing light output based on other localized light sources), and occupancy or motion sensing can deliver incremental energy savings.
Our solutions make it easy for you to integrate these capabilities into the luminaire ballast/driver, wall controller or remotes.
|
Title
|
|
|---|---|
| Combining the CLC and NCO to Implement a High Resolution PWM | Download |
| Bit Banged LIN Slave Node for PIC16 & PIC18 | Download |
| High-Efficiency Solutions for Portable LED Lighting | Download |
| Dimming AC Incandescent Lamps Using A PIC10F200 | Download |
| Alternate Use of the HV9922 as an Off-line, Non-isolated, 50 to 100 mA Auxiliary Power Supply | Download |
| HV9910B: Constant, Off-time, Buck-based LED Driver | Download |
| Buck Configuration High-Power LED Driver | Download |
| Improving the Efficiency of a HV9930/AT9933 Boost-Buck Converter | Download |
| A Technique to Increase the Frequency Resolution of PICmicro MCU PWM Modules | Download |
| Dimming Power LEDs Using a SEPIC Converter and MCP1631 PIC Attach PWM Controller | Download |
| Compatibility and Functional Differences between the HV9961 and HV9910B LED Drivers | Download |
| Offline Power Converter for High-Brightness LEDs Using the PIC16HV785 Microcontroller | Download |
| Designing with HV Microcontrollers | Download |
| HV9910B: Buck-based LED Driver | Download |
| Designing a Boost-Switching Regulator with the MCP1650 | Download |
| Transformerless Power Supplies: Resistive and Capacitive | Download |
| Isolated Constant Power Converter Using the HV9922 | Download |
| DALI Control Gear | Download |
| A Digital Constant Current Power LED Driver | Download |
| Digitally Addressable Lighting Interface (DALI) Communication | Download |
| AT9933: Designing a Boost-Buck converter with the HV9930 | Download |
| Software PWM Generation for LED Dimming and RGB Color Applications | Download |
| Maximum Power Solar Converter | Download |
Live Chat