The transport vehicle is becoming increasingly connected, both in-vehicle and to today’s rapidly expanding IoT world, enabling a smarter, greener, safer future. Ethernet connectivity provides the backbone for the next generation of vehicle communications over a single ubiquitous physical network. Increasing performance while reducing ownership cost, Ethernet is the platform enabler for the smart truck.
Microchip, an established market leader, is committed to providing innovative, high-performance, energy-efficient, standards-based networking solutions to meet the rigorous demands of the automotive industry.