Change Product Group
leftnavToggle

Temperature Sensors Products

Loading..
Product Buy Status Documents Automotive Recommended Description # Temps Monitored Typical Accuracy (°) Max. Accuracy @ 25° (°) Temp. Range (°) Vcc Range (V) Max. Supply Current (µA) Resolution (bits) Alert/THERM Hardware Shutdown Internal Zone Remote Zone Data Width CRIT Output # of Device per I2C Bus Accuracy Oja (C/W) Packages 5K Pricing
MCP9800 In Production Yes SMBus/I2C Temperature Sensor 1 0.5 1 -55 - +125 +2.7 - +5.5 200 9 - 12 1 0 0 5/SOT-23 $0.86
MCP9801 In Production Yes SMBus/I2C Temperature Sensor 1 0.5 1 -55 - +125 +2.7 - +5.5 200 9 - 12 1 8/MSOP, 8/SOIC $0.81
MCP9802 In Production Yes SMBus/I2C Temperature Sensor 1 0.5 1 -55 - +125 +2.7 - +5.5 200 9 - 12 1 5/SOT-23 $0.91
MCP9803 In Production Yes SMBus/I2C Temperature Sensor 1 0.5 1 -55 - +125 +2.7 - +5.5 200 9 - 12 1 8/MSOP, 8/SOIC $0.87
MCP9804 In Production Yes SMBus/I2C Temperature Sensor 1 0.25 1 -40 - +125 +2.7 - +5.5 200 12 1 8/DFN, 8/MSOP $1.21
MCP9805 In Production Yes SMBus/I2C Temperature Sensor 1 2 3 -40 - +125 +3.0 - +3.6 200 10 1 8/DFN, 8/TSSOP $0.62
MCP9843 In Production Yes SMBus/I2C Temperature Sensor 1 1.0 2.0 -20 - +125 +2.7 - +3.6 500 11 1 0 0 False 8/DFN, 8/TDFN, 8/TSSOP $0.62
MCP98242 In Production
Consider: MCP98243
Yes SMBus/I2C Temperature Sensor with EEPROM 1 2 3 -40 - +125 +3.0 - +3.6 200 10 1 8/DFN, 8/TDFN, 8/TSSOP,
8/UDFN
Call for pricing
MCP98243 In Production Yes SMBus/I2C Temperature Sensor with EEPROM 1 0.5 3 -40 - +125 +3.0 - +3.6 200 11 1 8/DFN, 8/TDFN, 8/TSSOP,
8/UDFN
$0.73
MCP98244 In Production Yes SMBus/I2C Temperature Sensor with EEPROM 1 0.2 1 -40 - +125 +2.2 - +3.6 500 11 0 0 False 8/TDFN $0.73
MCP9844 In Production Yes SMBus/I2C Temperature Sensor with EEPROM 1 0.2 1 -40 - +125 +1.7 - +3.6 500 1 8/TDFN $0.65
MCP9501 In Production Yes Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9502 In Production Yes Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9503 In Production Yes Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9504 In Production Yes Temperature Switch 1 1 4 -40 - +125 +2.7 - +5.5 25 N/A No 1 5/SOT-23 $0.45
MCP9509 In Production Yes Temperature Switch with Resistor Set 1 0.5 -40 - +125 +2.7 - +5.5 30 N/A No 1 5/SOT-23 $0.62
MCP9510 In Production Yes Temperature Switch with Resistor Set 1 0.5 N/A -40 - +125 +2.7 - +5.5 50 N/A No 1 6/SOT-23 $0.62
MCP9700 In Production Yes Voltage Temp Sensor 1 1 4 -40 - +150 +2.3 - +5.5 6 N/A No 3/SOT-23, 3/TO-92, 5/SC70 $0.18
MCP9700A In Production Yes Voltage Temp Sensor 1 1 2 -40 - +150 +2.3 - +5.5 6 N/A No 3/SOT-23, 3/TO-92, 5/SC70 $0.22
MCP9701 In Production Yes Voltage Temp Sensor 1 1 4 -40 - +125 +3.1 - +5.5 6 N/A No 3/SOT-23, 3/TO-92, 5/SC70 $0.18
MCP9701A In Production Yes Voltage Temp Sensor 1 1 2 -40 - +125 +3.1 - +5.5 6 N/A No 3/SOT-23, 3/TO-92, 5/SC70 $0.22
TC1047A In Production Yes Voltage Temp Sensor 1 0.5 2 -40 - +125 +2.5 - +5.5 35 N/A No 3/SOT-23 $0.45
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
Description
# Temps Monitored
Typical Accuracy (°)
Max. Accuracy @ 25° (°)
Temp. Range (°)
Vcc Range (V)
Max. Supply Current (µA)
Resolution (bits)
Alert/THERM
Hardware Shutdown
Internal Zone
Remote Zone
Data Width
CRIT Output
# of Device per I2C Bus
Accuracy
Oja (C/W)
Packages
5K Pricing