Change Product Group
leftnavToggle

Smart Energy Analog Front End Products

Loading..
Product Buy Status Documents Automotive Recommended Power Type Device Type No. Of Channels ADC Resolution (bits) ADC SINAD (dB) Measurement Error Dynamic Range Gain Selection Voltage Reference Drift Typical (ppm/°C) Interface Operating Voltage (V) Temperature Range (°C) Comments Packages 5K Pricing
MCP3901 In Production
Consider: MCP3911
Yes Single-Phase Analog-Front-End 2 24 91 0.1% 1:32 15 SPI 4.5 - 5.5 -40 to 125 20/QFN, 20/SSOP $1.44
MCP3903 In Production
Consider: MCP3913
Yes Poly-Phase Analog-Front-End 6 24 91 0.1% 1:32 5 SPI 4.5 - 5.5 -40 to 125 28/SSOP $3.09
MCP3905A In Production Yes Single-Phase Energy Meter IC 2 16 n/a 0.1% 500:1 1:16 15 Pulse Output 4.5 - 5.5 -40 to 125 Active power only 24/SSOP $1.36
MCP3905L In Production Yes Single-Phase Energy Meter IC 2 16 n/a 0.1% 500:1 1:16 15 Pulse Output 4.5 - 5.5 -40 to 125 Active power only with reduced pulse width 24/SSOP $1.36
MCP3906A In Production Yes Single-Phase Energy Meter IC 2 16 n/a 0.1% 1000:1 1:32 15 Pulse Output 4.5 - 5.5 -40 to 125 Active power only 24/SSOP $1.47
MCP3909 In Production
Consider: MCP3910, MCP3913
Yes Single-Phase Energy Meter IC 2 16 82 0.1% 1000:1 1:16 15 SPI/Pulse Output 2.7 - 3.6 -40 to 125 Active power only 24/SSOP $1.48
MCP3910 In Production Yes Single-Phase Poly-Phase Analog-Front-End 2 24 93.5 0.1% 10000:1 1:32 9 SPI/2-Wire 2.7 - 3.6 -40 to 125 2-Wire optimized for poly-phase shunt meters 20/QFN, 20/SSOP $1.46
MCP3911 In Production Yes Single-Phase Analog-Front-End 2 24 94.5 0.1% 10000:1 1:32 7 SPI 2.7 - 3.6 -40 to 125 20/QFN, 20/SSOP $1.40
MCP3912 In Production Yes Poly-Phase Analog-Front-End 4 24 93.5 0.1% 10000:1 1:32 9 SPI 2.7 - 3.6 -40 to 125 28/QFN, 28/SSOP $2.34
MCP3913 In Production Yes Poly-Phase Analog-Front-End 6 24 94.5 0.1% 10000:1 1:32 9 SPI 2.7 - 3.6 -40 to 125 Also ideal for single-phase power distribution systems 28/SSOP, 40/UQFN $3.04
MCP3914 In Production Yes Poly-Phase Analog-Front-End 8 24 94.5 0.1% 10000:1 1:32 9 SPI 2.7 - 3.6 -40 to 125 Also ideal for single-phase power distribution systems 40/UQFN $3.76
MCP3918 In Production Yes Single-Phase Poly-Phase Analog-Front-End 1 24 93.5 0.1% 10000:1 1:32 9 SPI/2-Wire 2.7 - 3.6 -40 to 125 2-Wire optimized for poly-phase shunt meters 20/QFN, 20/SSOP $1.12
MCP3919 In Production Yes Single-Phase Poly-Phase Analog-Front-End 3 24 93.5 0.1% 10000:1 1:32 9 SPI/2-Wire 2.7 - 3.6 -40 to 125 2-Wire optimized for poly-phase shunt meters 28/QFN, 28/SSOP $1.84
MCP39F501 In Production
Consider: MCP39F511
Yes Single-Phase Power Monitoring IC 2 24 94.5 0.1% 4000:1 1:32 10 UART 2.7 - 3.6 -40 to 125 28/QFN $1.82
MCP39F511 In Production Yes Single-Phase Power Monitoring IC 2 24 94.5 0.1% 4000:1 1:32 10 UART 2.7 - 3.6 -40 to 125 28/QFN $1.82
MCP39F511A In Production Yes Single-Phase Power Monitoring IC 2 24 94.5 0.1% 4000:1 1:32 7 UART 2.7 - 3.6 -40 to 125 28/QFN $1.82
MCP39F511N In Production Yes Single-Phase Power Monitoring IC 3 24 94.5 0.5% 4000:1 1:32 10 UART 2.7 - 3.6 -40 to 125 Metering and monitoring of two electrical loads 28/QFN $1.82
MCP39F521 In Production Yes Single-Phase Power Monitoring IC 2 24 94.5 0.1% 4000:1 1:32 10 I2C 2.7 - 3.6 -40 to 125 28/QFN $1.82
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
Power Type
Device Type
No. Of Channels
ADC Resolution (bits)
ADC SINAD (dB)
Measurement Error
Dynamic Range
Gain Selection
Voltage Reference Drift Typical (ppm/°C)
Interface
Operating Voltage (V)
Temperature Range (°C)
Comments
Packages
5K Pricing