Change Product Group
leftnavToggle

Instrumentation Amplifiers Products

Loading..
Product Buy Status Documents Automotive Recommended 5K Pricing # of Channels Gain Min (V/V) Gain Max (V/V) Supply Voltage Min(V) Supply Voltage Max(V) Iq Max(µA/amp) Rail-to-Rail In Rail-to-Rail Out GBWP Typ(kHz) CMRR (dB) Min at DC CMRR (dB) Typ at 60Hz PSRR (dB) Min at DC PSRR (dB) Typ at 60Hz Vos Max (±µV) Voso Max (±µV) Vos Drift Typ (±µV/°C) Vos Drift Max(±µV/°C) Eni Typ (µVP-P) Eno Typ (µVP-P) Noise Density @ 1kHz (nV/rtHz) Gain Setting Method Gain Error Max (±%) Enhanced EMI Rejection Packages
MCP6N16 In Production Yes $1.52 1 1 10000 1.8 5.5 1600 Yes Yes 35000 112 125 110 125 17 0 n/a 0.06 0.93 0 45 2 R 0.15 Yes 8/DFN, 8/MSOP
MCP6N11 In Production Yes $1.01 1 1 10000 1.8 5.5 1100 No No 500 70 94 62 82 3000 0 90 570 0 1800 2 R 1 No 8/SOIC, 8/TDFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
Automotive Recommended
5K Pricing
# of Channels
Gain Min (V/V)
Gain Max (V/V)
Supply Voltage Min(V)
Supply Voltage Max(V)
Iq Max(µA/amp)
Rail-to-Rail In
Rail-to-Rail Out
GBWP Typ(kHz)
CMRR (dB) Min at DC
CMRR (dB) Typ at 60Hz
PSRR (dB) Min at DC
PSRR (dB) Typ at 60Hz
Vos Max (±µV)
Voso Max (±µV)
Vos Drift Typ (±µV/°C)
Vos Drift Max(±µV/°C)
Eni Typ (µVP-P)
Eno Typ (µVP-P)
Noise Density @ 1kHz (nV/rtHz)
Gain Setting Method
Gain Error Max (±%)
Enhanced EMI Rejection
Packages