We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100009

SOFTLOG ICP2PORT PRODUCTION QUALITY IN-CIRCUIT SERVICE PROGRAMMER

Overview

This product is marked for phaseout. Please use TPG100009-G3 for new designs.

The Softlog ICP2PORT Production Quality In-Circuit Service Programmer is specially designed to meet your service programming needs. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades.

Note:All technical support and warranty service will be provided by Softlog. You cancontact them at support@softlog.com.

  • Fast programming of Microchip® 8-bit PIC® MCUs, 16-bit PIC MCUs and dsPIC® DSCs, and serial EEPROMs
  • On-board 4MB flash memory for non-volatile storage of 6 environments
  • Supports 3 serialization schemes: sequential, random, and user file (1 to 8 bytes)
  • Vdd and Vpp overload protection protects programmer and devices to be programmed
  • Power supply: 3 AAA batteries, USB or power adapter
  • Configurable counter allows control of the number of upgrades performed
  • Programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable Vdd source (programmer or target)
  • Vdd current limit: 50 mA
  • Prevents damage to connected microcontroller in case of power ON and power OFF

N/A

304-tpg1000107908.png 305-diagram3594.png 306-shot6758.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy