We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM300020

DSPICDEM MC1 MOTOR CONTROL DEVELOPMENT BOARD


Features of the dsPICDEM MC1 Motor Control Development Board are:
  • dsPIC30F6010 Motor Control MCU Based Board

    The optional power modules provide:
  • Heat sink for Ambient Cooling of Power Sections
  • Full Automatic Protection of Power Circuits
  • Electrical Isolation from Power Circuits
  • Many Options for Motor Feedback Signals
  • Overview


    The Motor Control Development System provides the application developer with three main components for quick prototyping and validation of BLDC, PMAC and ACIM applications. The three main components are: dsPICDEM™ MC1 Motor Control Development Board, dsPICDEM MC1L 3-Phase Low Voltage Power Module and dsPICDEM MC1H 3-Phase High Voltage Power Module.

    The dsPICDEM MC1 Motor Control Development Board contains the dsPIC30F6010 but supports all dsPIC® Digital Signal Controller (DSC) motor control variances, various peripheral interfaces and a custom interface header system, which allows different motor power modules to be connected to the PCB. The control board also has connectors for mechanical position sensors, such as incremental rotary encoders and hall effect sensors, and a breadboard area for custom circuits. The main control board receives its power from a standard plug-in transformer.

    The dsPICDEM MC1L 3-Phase Low Voltage Power Module is optimized for 3-phase motor applications that require a DC bus voltage less than 50 volts and can deliver up to 400W power output. The 3-phase low voltage power module is intended to power BLDC and PMAC motors.

    The dsPICDEM MC1H 3-Phase High Voltage Power Module is optimized for 3-phase motor applications that require DC bus voltages up to 400 volts and can deliver up to 1 kW power output. The high voltage module has an active power factor correction circuit that is controlled by the dsPIC30F device. This power module is intended for AC induction motor and power inverter applications that operate directly from the AC line voltage.

    Two motors are available that are compatible with the development system.
    Package Contents
    The Motor Control Development System provides the application developer with three main components for quick prototyping and validation of BLDC, PMAC and ACIM applications. The three main components are: dsPICDEM™ MC1 Motor Control Development Board, dsPICDEM MC1L 3-Phase Low Voltage Power Module and dsPICDEM MC1H 3-Phase High Voltage Power Module.

    The dsPICDEM MC1 Motor Control Development Board contains the dsPIC30F6010 but supports all dsPIC® Digital Signal Controller (DSC) motor control variances, various peripheral interfaces and a custom interface header system, which allows different motor power modules to be connected to the PCB. The control board also has connectors for mechanical position sensors, such as incremental rotary encoders and hall effect sensors, and a breadboard area for custom circuits. The main control board receives its power from a standard plug-in transformer.

    The dsPICDEM MC1L 3-Phase Low Voltage Power Module is optimized for 3-phase motor applications that require a DC bus voltage less than 50 volts and can deliver up to 400W power output. The 3-phase low voltage power module is intended to power BLDC and PMAC motors.

    The dsPICDEM MC1H 3-Phase High Voltage Power Module is optimized for 3-phase motor applications that require DC bus voltages up to 400 volts and can deliver up to 1 kW power output. The high voltage module has an active power factor correction circuit that is controlled by the dsPIC30F device. This power module is intended for AC induction motor and power inverter applications that operate directly from the AC line voltage.

    Two motors are available that are compatible with the development system.

    Documentation


    Title
    Document Id
    dsPICDEM™ MC1H 3-Phase High Voltage Power Module User's Guide Download d7ba707e-a4e8-425c-9809-031fc99cd889
    dsPICDEM™ MC1L 3-Phase Low Voltage Power Module User's Guide Download 706c96a9-4475-4475-b834-44b92ab5f2c6
    dsPICDEM™ MC1 Motor Control Development Board User's Guide Download 1a9eccb5-c076-4b6b-bcb5-1c4f26806ebe

    Additional Resources


    Additional Information

    dsPICDEM MC1 Motor Control Development System

    Part Number Description Availability
     DM300020  dsPICDEM MC1 Motor Control Development Board
    (Supports dsPIC30F6010)
     Now
     DM300021  dsPICDEM MC1H 3-Phase High Voltage Power Module  Now
     DM300022  dsPICDEM MC1L 3-Phase Low Voltage Power Module  Now
     AC300020  3-Phase BLDC Low Voltage Motor (24V)  Now
     AC300021  3-Phase ACIM High Voltage Motor (208/460V)  Now