We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The Functional Safety Field Engagement Board is based on the ATtiny3217 microcontroller demonstrating the various built-in safety features of the AVR® microcontroller, such as:

  • Power-on Reset (POR), Brown-out Detection (BOR), Voltage Level Monitoring (VLM) to ensure sufficient supply voltage.
  • Cyclic Redundancy Check (CRC) to ensure no code corruption.
  • Windowed Watchdog Timer (WDT) monitoring correct program operation.
  • Timer/Counter type D (TCD) fault detection.
  • Class B self tests designed to detect various faults on start-up or during program execution, and shut down the application safely in case of fault.

If you are interested in the kit, please contact your local distributor or Microchip representative.

Related Devices: ATtiny3217, ATtiny3216

Related Design Centers: Functional Safety for AVR and PIC

  • Core independent operation using Configurable Custom Logic (CCL) and 16-Bit Timer/Counter Type A to create heartbeat signal
  • Core independent Cyclic Redundancy Check Memory Scan (CRCSCAN)
  • Core independent operation using 12-Bit Timer/Counter Type D (TCD) to drive a fan motor
  • Core independent TCD fault handling using Event System (EVSYS), Analog Comparator (AC) and Digital-to-Analog Converter (DAC)
  • Using Charlieplexing technique to drive a large number of LEDs with a low number of pins, using 16-Bit Timer/Counter Type B (TCB) and priority interrupt
  • Demonstrating core independent Watchdog Timer (WDT) in window mode
  • Demonstrating Real Time Counter Periodic Interrupt (RTC) (PIT)
  • Board controller with (PTC) touch slider to adjust voltage to ATtiny3217, demonstrating Voltage Level Monitor (VLM) interrupt, Brown-out Detector (BOD) and Power-on Reset (POR)
  • On-board Mini Embedded Debugger (mEDBG) for programming and debugging

The package contains the ATAVRFEB-SAFETY board.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Guide to IEC 60730 Class B Compliance with tinyAVR® 1-series Application Notes Link PDF | HTML
Robustness on tinyAVR 0- and 1-series, and megaAVR 0-series Application Notes Link Download
Functional Safety Demonstrator Using ATtiny3217 Application Notes Link Download
AVR Functional Safety - Hardware User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy