Microchip Technology Inc

ATF697FF

In Production

The ATF697FF is a multichip module integrating the Microchip's AT697F SPARC V8 rad-hard processor, the Microchip ATF280F SRAM-based FPGA and an internal PCI link. The ATF697FF delivers best-in-class performance, running at up to 100MHz, as well as low power, down to 0.7W for space applications today. By executing powerful instructions in a single clock cycle, the processor unit achieves throughputs around 1 MIPS per MHz, allowing you to optimize power consumption versus processing speed.

The two dies have been especially designed for space applications by implementing hardened cells, on-chip concurrent transient and permanent error detection and correction, and permanent self-integrity check mechanism. The ATF697FF is designed to be used as a building block in computers for on-board embedded real-time applications.??It??brings up-to-date functionality and performance for space applications.??The module??only requires memory and application-specific peripherals to be added to form a complete on-board computer.

Both the processor unit and the reconfigurable unit are manufactured using the Microchip 0.18??m rad-hard AT58KRHA CMOS technology.

 
    Parameter Name
    Value
    Temp# Range (deg C)
    -55 to 125
    Operating Voltage (Vcc)
    1.65 to 1.95/3 to 3.6
    Documentation
    Data Sheets
    03/01/2014
    7810KB
      Brochures
     
     
     
    Brochures
    06/01/2015
    785KB
    Brochures
    06/01/2015
    312KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    06/01/2014
    172KB
      User Guides
     
     
     
     
    User Guides
    01/01/2000
    305B