Microchip Technology Inc

ATF16V8C

In Production

A high-performance EECMOS programmable logic device (PLD) based on Atmel's proven electrically erasable flash memory technology. The device supports The device supports speeds down to 5ns and offers a 100 µA pin-controlled power-down mode option. All speed ranges are specified over the full 5V ± 10 percent range for industrial temperature ranges; 5V ± 5% for commercial range 5-volt devices. The device incorporates a superset of the generic architectures, to replace the 16R8 family and most 20-pin combinatorial PLDs. Eight outputs are each allocated eight product terms. Three software-configurable modes of operation power highly complex logic functions and significantly reduce total system power and power costs, and enhance system reliability.

 
    Parameter Name
    Value
    Power Options
    STANDARD
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    18
    Registers
    8
    Macrocells
    8
    tPD Min
    5
    Max Clock Freq
    166
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    03/01/2014
    951KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    08/01/2015
    184KB
      aspxQuality-Reliability-ISOs
     
     
     
     
    Quality-Reliability-ISOs
    07/01/2007
    72KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF16V8C-5JX
    20
    PLCC
    0C to +70C
    TUBE
    1.86
    1.69
    1.53
    1.41
    1.34
    ATF16V8C-7JU
    20
    PLCC
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.70
    1.61
    ATF16V8C-7JU-T
    20
    PLCC
    -40C to +85C
    T/R
    2.23
    2.03
    1.84
    1.70
    1.61
    ATF16V8C-7PU
    20
    PDIP
    -40C to +85C
    TUBE
    1.71
    1.56
    1.41
    1.30
    1.24
    ATF16V8C-7SU
    20
    SOIC
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.70
    1.61

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF16V8CZ-15XU
    0.078000
    0.175676
    20
    TSSOP
    4.4mm
    Matte Tin
    e3
    ATF16V8C-7SU
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    ATF16V8CZ-15SU
    0.542000
    0.973684
    20
    SOIC
    .300in
    Matte Tin
    e3
    ATF16V8C-7PU
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    ATF16V8CZ-15PU
    1.512900
    2.500000
    20
    PDIP
    .300in
    Matte Tin
    e3
    ATF16V8CZ-15JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    ATF16V8C-5JX
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    ATF16V8C-7JU
    0.751700
    1.428571
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    ATF16V8C-7JU-T
    0.751700
    1.355409
    20
    PLCC
    8.9x8.9x4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.