We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Airplane Flying Through Lightning

Designed to protect sensitive components from electrical overstress due to events like lightning strikes, inductive load switching and electrostatic discharge, a Transient Voltage Suppressor (TVS) limits a voltage spike to a safe level. A TVS diode provides this critical protection by going into avalanche breakdown within no more than a few nanoseconds after a strike, clamping the transient voltage and routing its current to the ground. This solution can significantly improve equipment reliability and reduce losses due to transient-voltage-related failures.

These devices can be used in a wide array of applications including military and medical equipment, telecommunications systems, and computers and their peripherals. In the sophisticated avionics and aerospace industries, they can also be used to protect the electronics used in engine control systems and in various flight-critical applications including flight control systems, multiple engine control units, and actuator controls, as well as a variety of power distribution, environmental control and communications and instrumentation systems.

Our broad portfolio includes both unidirectional and bidirectional discreet plastic TVS devices with power levels ranging from 600W to 130 kW. These solutions are supported by qualification test plans and reliability monitoring that are in line with the best industry-standard practices.

Our Transient Voltage Suppressors Offer:


  • Wide voltage and power range in both unidirectional and bidirectional TVS devices
  • Industry-leading applications support and solutions for DO-160 and special requirements
  • Innovative packaging technology
  • Low capacitance signal protection
  • Controlled die foundries, assembly and screening locations
  • Extensive electrical test capability and continuous reliability monitoring

Transient Voltage Protection for Avionics and in Robust Environments

There is an increasing need to provide multi-stroke and multi-burst lightening protection in a variety of applications, especially in new aircraft that are being built with mostly composite bodies. The RTCA DO-160 standard defines the test standards for these hazards in aeronautic products. Learn how our high-reliability plastic TVS devices are uniquely suited to address these requirements.

Latest Announcement

MDA3KP TVS Diode Array Family

The MDA3KP Transient Voltage Suppressor (TVS) is a 3 kW diode array family consisting of more than 25 products with different screen levels, polarities and qualification standards. As the only available technology offering a comprehensive voltage range tested to a high reliability standard and qualified based on the MIL-PRF-19500 JANTX level equivalence standard, this family provides an integrated multi-diode solution. These voltage-clamping devices provide fast-reacting Avalanche Breakdown Diode (ABD) features that divert excess current around sensitive components to protect them from electrical overstress.

Discover Our TVS Products and Solutions