We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Libraries, Code Examples and More

Live Chat

Need Help?

Privacy Policy

Advanced Software Framework (ASF) for SAM Devices

The Advanced Software Framework (ASF) provides a rich set of proven drivers and code modules developed by experts to reduce design time. It simplifies the usage of microcontrollers by providing an abstraction to the hardware through drivers and high-value middleware. ASF is a free and open-source code library designed to be used for evaluation, prototyping, design and production phases.

Boundary Scan (BSDL) Files

The Boundary Scan Description Language (BSDL) is used in boundary scan testing for device and board diagnostics. Ues this tool to download the BSDL file for your Microchip device. 

CAD/CAE Symbols

We collaborated with Accelerated Designs, Inc. to provide schematic symbols and PCB footprints in a vendor-neutral format for our products. Footprints generated by Ultra Librarian® are based on the IPC-7351 specification, so you can create consistent-quality CAD entities with minimal effort.

Code Examples for PIC® MCUs

Go to MPLAB® Discover to find code examples for controlling simple timers and UARTs, low-power modes, LCD displays, motor-control algorithms and many other projects. 

IBIS Models

We provide IBIS models for various devices. These IBIS models are used to perform board-level Signal Integrity (SI) simulations and timing analysis when the actual I/O circuit schematics are not available. Check out what we have to offer.

MCU Software Library

Explore our many software libraries for resources that will enhance your project. Find the newest versions here.

Microchip Bootloaders

Developing custom bootloader code can be a complex and time-consuming process. We provide tools that will generate bootloader firmware for your application based on the PIC® or AVR® microcontroller (MCU) you are using.

Microchip Gallery enables the easy distribution of software—such as extensions, utilities, plugins and more—that enhances the development ecosystem used for AVR®, PIC® and SAM microcontrollers. You can use it to upload and manage your software for distribution.

Microchip Libraries for Applications

The Microchip Libraries for Applications (MLA) enhances interoperability for applications that need to use more than one library. After you download the MLA, you can select the projects that you need for your application. The software packages include source code, drivers, demos, documentation and utilities.

MPLAB® Mindi™ Software Library

MPLAB Mindi Analog Simulator reduces circuit design time and design risk by simulating analog circuits prior to hardware prototyping. The result is fast, accurate analog circuit simulations.

SPICE Models

SPICE models aid in the design and analysis of various circuits by allowing for detailed simulation of the circuit being designed.