We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 915 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2903 Mote boards (Part # DM164139).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

  • Everything needed to develop a LoRaWAN Network
  • 915 MHz Evaluation Kit
  • Includes an 8-channel Gateway and two Motes
  • Local LoRaWAN Network/Application Server
  • GUI for configuration and testing (Windows, Linux and Mac OS)

 

  • LoRaWAN™ Gateway Core board
  • LoRaWAN Gateway Radio daughter card, 915MHz
  • Two RN2903 LoRa™ Motes
  • Ethernet Cable
  • Three USB Cables (Type-A to Micro-B)
  • Three Antennas
  • SD card

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LoRa Gateway Firmware Software Libraries and Firmware Download
LoRa Technology Evaluation Suite User's Guide User Guide Download
LoRa Development Suite for Mac OS Software Libraries and Firmware Download
LoRa Development Suite for Linux Software Libraries and Firmware Download
LoRa Technology Gateway User's Guide User Guide Download
LoRa Development Suite for Windows Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy