Microchip Technology Inc

ATTINY817 Water Tolerance demo kit


The ATtiny817 QTouch Moisture Demo Kit demonstrates the high performance capacitive touch support of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance. It has driven shield for better noise immunity and water tolerance. It implements a robust solution that allows customers to easily incorporate the QTouch technology into designs that require a high level of water tolerance.

    • Four water tolerant self capacitance buttons
    • Five LEDs to display touch and power status
    • On-board Embedded Debugger module for programming/debugging


    • ATtiny 817 based touch board
    • USB Cable