Going the distance with Microchip's USB3.2 Gen1 Reclocker/Redriver | Videos
Going the distance with Microchip's USB3.2 Gen1 Reclocker/Redriver
The EQCO510 and EQCO5X31 are fully qualified single-chip USB 3.2 SuperSpeed reclocker and redriver solutions with EyeOpen™ Cable Compensation and MarginLink™ Signal Integrity Testing for the industrial and commercial market segments. Both devices will reclock and drive a USB 3.2 SuperSpeed signal over a cable up to 15m (16m industrial) reliably. Learn more about our EQCO510 and EQCO5X31 devices.
Click here for more information: https://www.microchip.com/en-us/products/interface-and-connectivity/usb/reclocker-redriver-devices?utm_source=SupplyFrameNPIVideo&utm_medium=Video&utm_campaign=USB32Gen1