We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Software Library

Microchip Easy Bootloader Library


Microchip Easy Bootloader (EZBL) Library

 

Note: For new designs that do not need Live Update feature support, please use the latest 16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs supported in MPLAB® Code Configurator (MCC).

 

The Microchip Easy Bootloader Library or EZBL for short, is a library of software building blocks and example projects facilitating creation of Bootloaders and compatible Applications. Select dsPIC33 DSCs which can support dual-panel flash with Live Update capability are supported in EZBL library with multiple communications protocols and live update bootloading topologies. Using a pre-compiled API archive and build-time automation tools, numerous manual code development scenarios and bootloader restrictions are eliminated as compared to historical bootloader App Notes and Code Examples. EZBL brings code sharing and advanced feature sets not previously feasible with manually developed bootloader projects.

 

Note: To access EZBL Bootloader library, contact us

 

EZBL Features

Targets supported

• Single and Dual Partition bootloading topology examples on Dual Partition capable targets

• Supported devices include select dsPIC33 DSCs which can support dual-panel flash with Live Update capability

• Dual Partition with Live Update for time and state sensitive application continuity

• Dual Partition with Live Update bootloading topology examples on Dual Partition-capable targets

 

Code reuse

• Transparent Bootloader function, ISR and variable access from executing Application

• Existing code can be integrated into a Bootloader or Application project without significant changes

• File-oriented push/pull and onboard-memory bootloaders ready to use - can be adapted to Over The Air (OTA) and chip-to-chip designs

 

Automatic linker script creation

• No .gld/.ld file maintenance or understanding of GNU ld syntax required

 

Decoupled communications

• 2-wire UART and I2C Client protocols exampled

• USB Mass Storage thumb drive bootloading (USB Host/MSD Class)

• Passive, self-recognizing protocol scalable to multi-node broadcast oriented communications buses

• Multiple peripheral instances and peripheral types can simultaneously listen for firmware updates

• Partitioned to facilitate customer and 3rd party protocol additions

 

Robust self-preservation

• Flash erase/write routines self-aware of Bootloader geometry

• Bootloader will not erase or corrupt itself when externally given destructive commands

• Will not attempt to execute a corrupt or partially bootloaded Application

• CRC32 communications and image integrity checking with reusable API

 

Interrupt vector management

• IVT entries forwarded to optimized Interrupt Goto Table in Application space

• Bootloader and Application can share any Interrupt Vector with individual run-time selection

• No AIVT or Boot Segment (BS) hardware support required

 

Application support functionality

• Optimized general purpose 64-bit time measurement and task scheduling API

• Flash Erase/Write APIs for data EEPROM emulation and content survival independent of application upgrades

• Multi-instance FIFO buffering API with interrupt/non-blocking, polled, timeout and callback notification functions

 

Designed for performance without hardware luxuries

• Latency adaptive software flow control tolerates Bluetooth or TCP/Internet propagation delays without hardware RTS/CTS or sideband signaling

• .hex contents automatically converted at build time to smaller binary .bl2 image with improved identification, version and error detection features

• Software FIFOs on Bootloader communications interrupts permit high throughput

 

Code secrecy compatible

• Operation unaffected by ICSP Code Protect

• Bootloader does not expose program memory or RAM for external read back

• External program verification/version identification facilitated by internal CRC32 computation

 

Full source with no-cost Microchip license

• No GNU GPL code contamination or 3rd party code requiring independent licensing

• Script-accessible, portable C PC command line communications executable ready for branded GUI wrapping and redistribution

 

 

 

Products


Title
Product
Title
dsPIC33EP128GS805
Digital Power, Dual Partition Flash
dsPIC33EP128GS805 Digital Power, Dual Partition Flash
dsPIC33EP128MC204
16-bit DSC for Precision Motor Control
dsPIC33EP128MC204 16-bit DSC for Precision Motor Control
dsPIC33EP128MC202
16-bit DSC for Precision Motor Control
dsPIC33EP128MC202 16-bit DSC for Precision Motor Control
dsPIC33EP32GS505
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GS505 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GS504
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GS504 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP32GP504 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EV256GM006
5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM006 5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM002
5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM002 5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM006
5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM006 5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM002
5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM002 5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM003
5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM003 5V Robust DSC with Safety & Motor Control
dsPIC33FJ128MC706
dsPIC33FJ128MC706
dsPIC33FJ128MC506A
Optimized for Motor Control, CAN
dsPIC33FJ128MC506A Optimized for Motor Control, CAN
dsPIC33FJ32GP204
dsPIC33FJ32GP204
dsPIC33FJ32GS406
High-Speed PWM, ADC and Comparators
dsPIC33FJ32GS406 High-Speed PWM, ADC and Comparators
dsPIC33FJ64MC506A
Optimized for Motor Control, CAN
dsPIC33FJ64MC506A Optimized for Motor Control, CAN
DSPIC33FJ64MC204
16-bit DSC for Precision Motor Control
DSPIC33FJ64MC204 16-bit DSC for Precision Motor Control
PIC24EP64MC206
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64MC206 70MIPS Motor Control MCU with Internal OpAmps
PIC24FJ128DA110
MCU with Graphics Controller & USB
PIC24FJ128DA110 MCU with Graphics Controller & USB
PIC24FJ1024GB606
XLP MCU w/ 1MB Dual Flash, Live Update, USB
PIC24FJ1024GB606 XLP MCU w/ 1MB Dual Flash, Live Update, USB
PIC24FJ1024GA606
Low Power MCU w/ 1MB Dual Flash, Live Update
PIC24FJ1024GA606 Low Power MCU w/ 1MB Dual Flash, Live Update
PIC24FJ256GB412
Low Power MCU with Security, LCD & USB
PIC24FJ256GB412 Low Power MCU with Security, LCD & USB
PIC24FJ256GB206
MCU with Large RAM & USB
PIC24FJ256GB206 MCU with Large RAM & USB
dsPIC33CK64MP506
100MHz High-Performance DSC
dsPIC33CK64MP506 100MHz High-Performance DSC
PIC24EP512GU814
70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP512GU814 70 MIPS, Advanced Analog, USB and Dual CAN
dsPIC33EP256MU814
DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP256MU814 DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP128GS806
Digital Power, Dual Partition Flash
dsPIC33EP128GS806 Digital Power, Dual Partition Flash
dsPIC33EP128MC502
16-bit DSC for Precision Motor Control
dsPIC33EP128MC502 16-bit DSC for Precision Motor Control
DSPIC33EP32GS202
Digital Power SMPS, High Speed ADC, DAC
DSPIC33EP32GS202 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GP503
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP32GP503 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EV256GM104
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM104 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM003
5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM003 5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM103
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM103 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM104
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM104 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM004
5V Robust DSC with Safety & Motor Control
dsPIC33EV256GM004 5V Robust DSC with Safety & Motor Control
dsPIC33FJ128MC510
dsPIC33FJ128MC510
dsPIC33FJ128MC510A
Motor Control MCU with CAN
dsPIC33FJ128MC510A Motor Control MCU with CAN
DSPIC33FJ128GP804
DSPIC33FJ128GP804
dsPIC33FJ32GP302
dsPIC33FJ32GP302
dsPIC33FJ32GP202
dsPIC33FJ32GP202
PIC24FJ1024GA610
Low Power MCU w/ 1MB Dual Flash, Live Update
PIC24FJ1024GA610 Low Power MCU w/ 1MB Dual Flash, Live Update
PIC24FJ128DA106
MCU with Graphics Controller & USB
PIC24FJ128DA106 MCU with Graphics Controller & USB
PIC24FJ16GA002
PIC24FJ16GA002
PIC24FJ256GB606
XLP MCU w/ 256KB Dual Flash, Live Update, USB
PIC24FJ256GB606 XLP MCU w/ 256KB Dual Flash, Live Update, USB
PIC24FJ64GA004
PIC24FJ64GA004
PIC24FJ64GC006
Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ64GC006 Low Power MCU w/ Integrated Analog, LCD & USB
PIC24HJ64GP202
PIC24HJ64GP202
PIC24HJ32GP304
PIC24HJ32GP304
dsPIC33FJ12MC202
High Performance Motor Control MCU
dsPIC33FJ12MC202 High Performance Motor Control MCU
dsPIC33EP128MC506
16-bit DSC for Precision Motor Control
dsPIC33EP128MC506 16-bit DSC for Precision Motor Control
dsPIC33EP512GM304
70 MIPS, Motor Control, OpAmps
dsPIC33EP512GM304 70 MIPS, Motor Control, OpAmps
dsPIC33EP64GS708
Digital Power, Dual Partition Flash
dsPIC33EP64GS708 Digital Power, Dual Partition Flash
dsPIC33EP64GS505
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GS505 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GP504 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EV64GM106
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM106 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33CK64MP508
100MHz High-Performance DSC
dsPIC33CK64MP508 100MHz High-Performance DSC
dsPIC33EP512MU814
DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP512MU814 DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP128MC504
16-bit DSC for Precision Motor Control
dsPIC33EP128MC504 16-bit DSC for Precision Motor Control
dsPIC33EP128GS808
Digital Power, Dual Partition Flash
dsPIC33EP128GS808 Digital Power, Dual Partition Flash
dsPIC33EP128GS804
Digital Power, Dual Partition Flash
dsPIC33EP128GS804 Digital Power, Dual Partition Flash
dsPIC33EP128GS708
Digital Power, Dual Partition Flash
dsPIC33EP128GS708 Digital Power, Dual Partition Flash
dsPIC33EP32GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP32GP502 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EV256GM102
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM102 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM103
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM103 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM106
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV256GM106 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33FJ128MC506
dsPIC33FJ128MC506
dsPIC33FJ128GP802
dsPIC33FJ128GP802
dsPIC33FJ32GS606
High-Speed PWM, ADC and Comparators
dsPIC33FJ32GS606 High-Speed PWM, ADC and Comparators
dsPIC33FJ32GP304
dsPIC33FJ32GP304
dsPIC33FJ64GS608
High-Speed PWM, ADC and Comparators
dsPIC33FJ64GS608 High-Speed PWM, ADC and Comparators
dsPIC33FJ64GS606
High-Speed PWM, ADC and Comparators
dsPIC33FJ64GS606 High-Speed PWM, ADC and Comparators
dsPIC33FJ64MC506
dsPIC33FJ64MC506
PIC24FJ1024GB610
XLP MCU w/1MB Dual Flash, Live Update, USB
PIC24FJ1024GB610 XLP MCU w/1MB Dual Flash, Live Update, USB
PIC24FJ256GB210
MCU with Large RAM & USB
PIC24FJ256GB210 MCU with Large RAM & USB
PIC24FJ256GB108
General Purpose USB Microcontroller
PIC24FJ256GB108 General Purpose USB Microcontroller
PIC24FJ256GB406
Low Power MCU with Security, LCD & USB
PIC24FJ256GB406 Low Power MCU with Security, LCD & USB
PIC24FJ64GB202
Low Power MCU with Crypto Engine and USB
PIC24FJ64GB202 Low Power MCU with Crypto Engine and USB
PIC24FJ64GB204
Low Power MCU with Crypto Engine and USB
PIC24FJ64GB204 Low Power MCU with Crypto Engine and USB
PIC24FJ64GB110
General Purpose USB Microcontroller
PIC24FJ64GB110 General Purpose USB Microcontroller
PIC24HJ64GP210A
PIC24HJ64GP210A
PIC24FJ64GA008
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA008 General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA006
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA006 General Purpose 64 KB Flash Microcontroller
PIC24FJ64GB412
Low Power MCU with Security, LCD & USB
PIC24FJ64GB412 Low Power MCU with Security, LCD & USB
PIC24HJ64GP206A
PIC24HJ64GP206A
PIC24HJ32GP204
PIC24HJ32GP204
PIC24HJ32GP202
PIC24HJ32GP202
DSPIC33EP256GM304
70 MIPS, Motor Control, OpAmps
DSPIC33EP256GM304 70 MIPS, Motor Control, OpAmps
dsPIC33EP32MC502
16-bit DSC for Precision Motor Control
dsPIC33EP32MC502 16-bit DSC for Precision Motor Control
dsPIC33EP32MC503
16-bit DSC for Precision Motor Control
dsPIC33EP32MC503 16-bit DSC for Precision Motor Control
dsPIC33EP32MC203
16-bit DSC for Precision Motor Control
dsPIC33EP32MC203 16-bit DSC for Precision Motor Control
dsPIC33EP32GS506
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GS506 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GS804
Digital Power, Dual Partition Flash
dsPIC33EP64GS804 Digital Power, Dual Partition Flash
dsPIC33EP64GS502
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GS502 Digital Power SMPS, High Speed ADC, DAC
PIC24EP256GU814
70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP256GU814 70 MIPS, Advanced Analog, USB and Dual CAN
dsPIC33EP128MC206
16-bit DSC for Precision Motor Control
dsPIC33EP128MC206 16-bit DSC for Precision Motor Control
dsPIC33EP32GS502
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32GS502 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EV128GM106
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM106 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM102
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM102 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM004
5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM004 5V Robust DSC with Safety & Motor Control
dsPIC33FJ128MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ128MC204
16-bit DSC for Precision Motor Control, PWM a
dsPIC33FJ128MC204 16-bit DSC for Precision Motor Control, PWM a
dsPIC33FJ32GS608
High-Speed PWM, ADC and Comparators
dsPIC33FJ32GS608 High-Speed PWM, ADC and Comparators
dsPIC33FJ64MC508A
Optimized for Motor Control, CAN
dsPIC33FJ64MC508A Optimized for Motor Control, CAN
dsPIC33FJ64MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ64GS610
High-Speed PWM, ADC and Comparators
dsPIC33FJ64GS610 High-Speed PWM, ADC and Comparators
dsPIC33FJ64MC508
dsPIC33FJ64MC508
PIC24FJ256GB610
XLP MCU w/ 256KB Dual Flash, Live Update, USB
PIC24FJ256GB610 XLP MCU w/ 256KB Dual Flash, Live Update, USB
PIC24FJ256GB410
Low Power MCU with Security, LCD & USB
PIC24FJ256GB410 Low Power MCU with Security, LCD & USB
PIC24FJ256GB110
General Purpose USB Microcontroller
PIC24FJ256GB110 General Purpose USB Microcontroller
PIC24FJ64GA104
PIC24FJ64GA104
PIC24FJ64GA010
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA010 General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA102
PIC24FJ64GA102
PIC24FJ64GA002
PIC24FJ64GA002
PIC24FJ64GC010
Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ64GC010 Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ64GB406
Low Power MCU with Security, LCD & USB
PIC24FJ64GB406 Low Power MCU with Security, LCD & USB
PIC24FJ64GB410
Low Power MCU with Security, LCD & USB
PIC24FJ64GB410 Low Power MCU with Security, LCD & USB
PIC24HJ64GP204
PIC24HJ64GP204
PIC24HJ64GP206
PIC24HJ64GP206
PIC24HJ64GP210
PIC24HJ64GP210
PIC24HJ32GP302
PIC24HJ32GP302
dsPIC33EP128GS702
Digital Power, Dual Partition Flash
dsPIC33EP128GS702 Digital Power, Dual Partition Flash
dsPIC33EP256GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP256GP506 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
DSPIC33EP256GM710
70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP256GM710 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP256GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP256GP504 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512GP504 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512GP806
DSC with Dual CAN and Integrated Analog
dsPIC33EP512GP806 DSC with Dual CAN and Integrated Analog
dsPIC33EP512GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512GP502 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EV128GM006
5V Robust DSC with Safety & Motor Control
dsPIC33EV128GM006 5V Robust DSC with Safety & Motor Control
dsPIC33EP64MC504
16-bit DSC for Precision Motor Control
dsPIC33EP64MC504 16-bit DSC for Precision Motor Control
dsPIC33FJ128GP306
dsPIC33FJ128GP306
dsPIC33FJ128MC708A
Motor Control MCU with CAN
dsPIC33FJ128MC708A Motor Control MCU with CAN
dsPIC33FJ32GP104
dsPIC33FJ32GP104
dsPIC33FJ256MC510
dsPIC33FJ256MC510
dsPIC33FJ64GP804
dsPIC33FJ64GP804
DSPIC33EP256GM306
70 MIPS, Motor Control, OpAmps
DSPIC33EP256GM306 70 MIPS, Motor Control, OpAmps
dsPIC33EP16GS505
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS505 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS504
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS504 Digital Power SMPS, High Speed ADC, DAC
DSPIC33EP512GM306
70 MIPS, Motor Control, OpAmps
DSPIC33EP512GM306 70 MIPS, Motor Control, OpAmps
dsPIC33EP32MC204
16-bit DSC for Precision Motor Control
dsPIC33EP32MC204 16-bit DSC for Precision Motor Control
PIC24EP128GP204
70 MIPS Microcontroller with Internal Op Amps
PIC24EP128GP204 70 MIPS Microcontroller with Internal Op Amps
dsPIC33EP32MC504
16-bit DSC for Precision Motor Control
dsPIC33EP32MC504 16-bit DSC for Precision Motor Control
PIC24EP512GP204
70 MIPS Microcontroller with Internal Op Amps
PIC24EP512GP204 70 MIPS Microcontroller with Internal Op Amps
PIC24EP512GP206
70 MIPS Microcontroller with Internal Op Amps
PIC24EP512GP206 70 MIPS Microcontroller with Internal Op Amps
PIC24EP64MC203
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64MC203 70MIPS Motor Control MCU with Internal OpAmps
dsPIC33EP64GP503
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GP503 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
PIC24EP64GP203
70 MIPS Microcontroller with Internal Op Amps
PIC24EP64GP203 70 MIPS Microcontroller with Internal Op Amps
dsPIC33FJ06GS202
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS202 High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS001
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS001 High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS101
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS101 High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS102A
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS102A High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS102
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS102 High-Speed PWM, ADC and Comparators
dsPIC33FJ12MC201
High Performance Motor Control MCU
dsPIC33FJ12MC201 High Performance Motor Control MCU
PIC24FJ128GB206
MCU with Large RAM & USB
PIC24FJ128GB206 MCU with Large RAM & USB
PIC24FJ128GB606
XLP MCU w/ 128KB Dual Flash, Live Update, USB
PIC24FJ128GB606 XLP MCU w/ 128KB Dual Flash, Live Update, USB
PIC24FJ64GA410
Low Power MCU with Security & Segmented LCD
PIC24FJ64GA410 Low Power MCU with Security & Segmented LCD
PIC24FJ64GA702
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24FJ64GA702 eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24HJ12GP202
PIC24HJ12GP202
PIC24EP128GP206
PIC24EP128GP206
dsPIC33EP16GS502
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS502 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS202
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS202 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS506
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP16GS506 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP32MC202
16-bit DSC for Precision Motor Control
dsPIC33EP32MC202 16-bit DSC for Precision Motor Control
dsPIC33EP128GS706
Digital Power, Dual Partition Flash
dsPIC33EP128GS706 Digital Power, Dual Partition Flash
dsPIC33EP128GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP128GP506 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP128GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP128GP502 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GS506
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GS506 Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GP506 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GS504
Digital Power SMPS, High Speed ADC, DAC
dsPIC33EP64GS504 Digital Power SMPS, High Speed ADC, DAC
dsPIC33FJ06GS101A
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS101A High-Speed PWM, ADC and Comparators
dsPIC33EV64GM104
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM104 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33FJ256GP510
dsPIC33FJ256GP510
PIC24EP128MC202
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP128MC202 70MIPS Motor Control MCU with Internal OpAmps
DSPIC33EP512GM710
70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP512GM710 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP512GM706
70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP512GM706 70 MIPS, Motor Control, OpAmps, CAN
PIC24FJ16MC102
PIC24FJ16MC102
dsPIC33EP512GM604
70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP512GM604 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP512GP506
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512GP506 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
PIC24FJ256GA410
Low Power MCU with Security & Segmented LCD
PIC24FJ256GA410 Low Power MCU with Security & Segmented LCD
PIC24FJ32GB004
PIC24FJ32GB004
dsPIC33EV128GM102
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM102 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM004
5V Robust DSC with Safety & Motor Control
dsPIC33EV128GM004 5V Robust DSC with Safety & Motor Control
PIC24FJ32GB002
PIC24FJ32GB002
dsPIC33EV128GM002
5V Robust DSC with Safety & Motor Control
dsPIC33EV128GM002 5V Robust DSC with Safety & Motor Control
dsPIC33FJ128GP202
dsPIC33FJ128GP202
dsPIC33FJ128GP206A
dsPIC33FJ128GP206A
dsPIC33FJ12GP202
dsPIC33FJ12GP202
dsPIC33FJ128MC708
dsPIC33FJ128MC708
dsPIC33FJ128MC804
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC804 16-bit DSC for Precision Motor Control
PIC24FJ32GA004
PIC24FJ32GA004
DSPIC33FJ32GP102
DSPIC33FJ32GP102
PIC24FJ32GA102
PIC24FJ32GA102
PIC24FJ64GA108
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA108 General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA110
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA110 General Purpose 64 KB Flash Microcontroller
DSPIC33FJ32GP101
DSPIC33FJ32GP101
PIC24FJ64GA306
Low Power MCU w/ Integrated Analog, LCD
PIC24FJ64GA306 Low Power MCU w/ Integrated Analog, LCD
PIC24FJ64GA106
General Purpose 64 KB Flash Microcontroller
PIC24FJ64GA106 General Purpose 64 KB Flash Microcontroller
dsPIC33FJ256GP710A
dsPIC33FJ256GP710A
dsPIC33FJ64GS406
High-Speed PWM, ADC and Comparators
dsPIC33FJ64GS406 High-Speed PWM, ADC and Comparators
dsPIC33FJ64GP706A
dsPIC33FJ64GP706A
dsPIC33FJ64GP706
dsPIC33FJ64GP706
dsPIC33FJ64GP710
dsPIC33FJ64GP710
PIC24EP32MC204
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP32MC204 70MIPS Motor Control MCU with Internal OpAmps
PIC24HJ128GP202
PIC24HJ128GP202
PIC24EP512GP202
70 MIPS Microcontroller with Internal Op Amps
PIC24EP512GP202 70 MIPS Microcontroller with Internal Op Amps
PIC24EP512MC204
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP512MC204 70MIPS Motor Control MCU with Internal OpAmps
PIC24HJ64GP510
PIC24HJ64GP510
PIC24FJ128GC010
Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ128GC010 Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ128GA704
eXtreme Low Power MCU w/128KB ECC Flash, DMA
PIC24FJ128GA704 eXtreme Low Power MCU w/128KB ECC Flash, DMA
PIC24FJ128GB110
General Purpose USB Microcontroller
PIC24FJ128GB110 General Purpose USB Microcontroller
PIC24FJ128GA702
eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ128GA702 eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ48GA004
PIC24FJ48GA004
PIC24FJ512GA606
Low Power MCU w/512KB Dual Flash, Live Update
PIC24FJ512GA606 Low Power MCU w/512KB Dual Flash, Live Update
PIC24FJ48GA002
PIC24FJ48GA002
PIC24FJ32MC101
PIC24FJ32MC101
PIC24FJ32MC102
PIC24FJ32MC102
PIC24FJ64GB106
General Purpose USB Microcontroller
PIC24FJ64GB106 General Purpose USB Microcontroller
PIC24HJ256GP206
PIC24HJ256GP206
PIC24HJ256GP206A
PIC24HJ256GP206A
PIC24HJ12GP201
PIC24HJ12GP201
PIC24HJ256GP210
PIC24HJ256GP210
PIC24HJ64GP504
PIC24HJ64GP504
PIC24HJ64GP506A
PIC24HJ64GP506A
dsPIC33CK64MP203
100MHz High-Performance DSC
dsPIC33CK64MP203 100MHz High-Performance DSC
dsPIC33CK128MP205
100MHz High-Performance DSC
dsPIC33CK128MP205 100MHz High-Performance DSC
dsPIC33CK64MP502
100MHz High-Performance DSC
dsPIC33CK64MP502 100MHz High-Performance DSC
dsPIC33CK128MP202
100MHz High-Performance DSC
dsPIC33CK128MP202 100MHz High-Performance DSC
dsPIC33CK32MP505
100MHz High-Performance DSC
dsPIC33CK32MP505 100MHz High-Performance DSC
dsPIC33CK32MP503
100MHz High-Performance DSC
dsPIC33CK32MP503 100MHz High-Performance DSC
dsPIC33CH512MP506
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP506 Dual Core, Two DSCs on One Chip
dsPIC33CK128MP503
100MHz High-Performance DSC
dsPIC33CK128MP503 100MHz High-Performance DSC
dsPIC33CH512MP508
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP508 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP505
100MHz High-Performance DSC
dsPIC33CK256MP505 100MHz High-Performance DSC
dsPIC33CK256MP506
100MHz High-Performance DSC
dsPIC33CK256MP506 100MHz High-Performance DSC
dsPIC33CK256MP502
100MHz High-Performance DSC
dsPIC33CK256MP502 100MHz High-Performance DSC
dsPIC33CH256MP208
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP208 Dual Core, Two DSCs on One Chip
dsPIC33CH512MP205
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP205 Dual Core, Two DSCs on One Chip
dsPIC33EP256MC202
16-bit DSC for Precision Motor Control
dsPIC33EP256MC202 16-bit DSC for Precision Motor Control
dsPIC33CK64MP206
100MHz High-Performance DSC
dsPIC33CK64MP206 100MHz High-Performance DSC
dsPIC33EP512MU810
DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP512MU810 DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP64GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP64GP502 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512MC806
DSC with Dual Motor Control, Dual CAN
dsPIC33EP512MC806 DSC with Dual Motor Control, Dual CAN
dsPIC33EP512MC506
16-bit DSC for Precision Motor Control
dsPIC33EP512MC506 16-bit DSC for Precision Motor Control
dsPIC33EP64MC502
16-bit DSC for Precision Motor Control
dsPIC33EP64MC502 16-bit DSC for Precision Motor Control
dsPIC33EP64MC202
16-bit DSC for Precision Motor Control
dsPIC33EP64MC202 16-bit DSC for Precision Motor Control
dsPIC33EV64GM006
5V Robust DSC with Safety & Motor Control
dsPIC33EV64GM006 5V Robust DSC with Safety & Motor Control
dsPIC33EV32GM106
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM106 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33FJ128GP710
dsPIC33FJ128GP710
dsPIC33FJ64MC804
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC804 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC710A
Optimized for Motor Control, CAN
dsPIC33FJ64MC710A Optimized for Motor Control, CAN
dsPIC33FJ64MC710
dsPIC33FJ64MC710
dsPIC33FJ64MC706
dsPIC33FJ64MC706
PIC24EP32GP203
70 MIPS Microcontroller with Internal Op Amps
PIC24EP32GP203 70 MIPS Microcontroller with Internal Op Amps
PIC24FJ256GA108
General Purpose 256 KB Flash Microcontroller
PIC24FJ256GA108 General Purpose 256 KB Flash Microcontroller
PIC24FJ256DA106
MCU with Graphics Controller & USB
PIC24FJ256DA106 MCU with Graphics Controller & USB
DSPIC33FJ16GP102
DSPIC33FJ16GP102
PIC24FJ256DA206
MCU with Graphics Controller, Large RAM & USB
PIC24FJ256DA206 MCU with Graphics Controller, Large RAM & USB
dsPIC33FJ16GS502
High-Speed PWM, ADC and Comparators
dsPIC33FJ16GS502 High-Speed PWM, ADC and Comparators
dsPIC33FJ64GP310A
dsPIC33FJ64GP310A
dsPIC33FJ64GP202
dsPIC33FJ64GP202
dsPIC33FJ64GP306A
dsPIC33FJ64GP306A
dsPIC33FJ64GP206
dsPIC33FJ64GP206
dsPIC33FJ64GP306
dsPIC33FJ64GP306
PIC24EP128MC206
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP128MC206 70MIPS Motor Control MCU with Internal OpAmps
PIC24FJ128GA202
Low Power MCU with Crypto Engine
PIC24FJ128GA202 Low Power MCU with Crypto Engine
PIC24FJ128GA006
General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA006 General Purpose 128 KB Flash Microcontroller
PIC24FJ192GB106
General Purpose USB Microcontroller
PIC24FJ192GB106 General Purpose USB Microcontroller
PIC24FJ192GA108
General Purpose 192 KB Flash Microcontroller
PIC24FJ192GA108 General Purpose 192 KB Flash Microcontroller
PIC24FJ512GB610
XLP MCU w/ 512KB Dual Flash, Live Update, USB
PIC24FJ512GB610 XLP MCU w/ 512KB Dual Flash, Live Update, USB
dsPIC33CK128MP508
100MHz High-Performance DSC
dsPIC33CK128MP508 100MHz High-Performance DSC
dsPIC33CK128MP506
100MHz High-Performance DSC
dsPIC33CK128MP506 100MHz High-Performance DSC
PIC24FJ256GA606
Low Power MCU w/256KB Dual Flash, Live Update
PIC24FJ256GA606 Low Power MCU w/256KB Dual Flash, Live Update
PIC24FJ256GA704
eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GA704 eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GA610
Low Power MCU w/256KB Dual Flash, Live Update
PIC24FJ256GA610 Low Power MCU w/256KB Dual Flash, Live Update
PIC24FJ256GA412
Low Power MCU with Security & Segmented LCD
PIC24FJ256GA412 Low Power MCU with Security & Segmented LCD
PIC24FJ64GA406
Low Power MCU with Security & Segmented LCD
PIC24FJ64GA406 Low Power MCU with Security & Segmented LCD
PIC24FJ64GA204
Low Power MCU with Crypto Engine
PIC24FJ64GA204 Low Power MCU with Crypto Engine
PIC24FJ96GA008
General Purpose 96 KB Flash Microcontroller
PIC24FJ96GA008 General Purpose 96 KB Flash Microcontroller
PIC24FJ96GA010
General Purpose 96 KB Flash Microcontroller
PIC24FJ96GA010 General Purpose 96 KB Flash Microcontroller
PIC24HJ64GP506
PIC24HJ64GP506
dsPIC33CK64MP202
100MHz High-Performance DSC
dsPIC33CK64MP202 100MHz High-Performance DSC
dsPIC33CK32MP202
100MHz High-Performance DSC
dsPIC33CK32MP202 100MHz High-Performance DSC
dsPIC33EP256MU806
DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP256MU806 DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP256MC204
16-bit DSC for Precision Motor Control
dsPIC33EP256MC204 16-bit DSC for Precision Motor Control
dsPIC33EP512MC504
16-bit DSC for Precision Motor Control
dsPIC33EP512MC504 16-bit DSC for Precision Motor Control
dsPIC33EP512MC502
16-bit DSC for Precision Motor Control
dsPIC33EP512MC502 16-bit DSC for Precision Motor Control
dsPIC33EP64MC204
16-bit DSC for Precision Motor Control
dsPIC33EP64MC204 16-bit DSC for Precision Motor Control
dsPIC33CK32MP205
100MHz High-Performance DSC
dsPIC33CK32MP205 100MHz High-Performance DSC
dsPIC33EP64MC206
16-bit DSC for Precision Motor Control
dsPIC33EP64MC206 16-bit DSC for Precision Motor Control
dsPIC33CH512MP505
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP505 Dual Core, Two DSCs on One Chip
dsPIC33EP64GS808
Digital Power, Dual Partition Flash
dsPIC33EP64GS808 Digital Power, Dual Partition Flash
dsPIC33CH512MP208
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP208 Dual Core, Two DSCs on One Chip
dsPIC33FJ128GP706
dsPIC33FJ128GP706
dsPIC33FJ128GP310A
dsPIC33FJ128GP310A
dsPIC33CK128MP505
100MHz High-Performance DSC
dsPIC33CK128MP505 100MHz High-Performance DSC
dsPIC33FJ128GP310
dsPIC33FJ128GP310
dsPIC33FJ32GS610
High-Speed PWM, ADC and Comparators
dsPIC33FJ32GS610 High-Speed PWM, ADC and Comparators
dsPIC33FJ32MC104
Ultra low cost,high performance Motor Control
dsPIC33FJ32MC104 Ultra low cost,high performance Motor Control
dsPIC33FJ64MC510
dsPIC33FJ64MC510
PIC24EP32MC202
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP32MC202 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP256MC204
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP256MC204 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP32GP204
70 MIPS Microcontroller with Internal Op Amps
PIC24EP32GP204 70 MIPS Microcontroller with Internal Op Amps
PIC24EP256MC202
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP256MC202 70MIPS Motor Control MCU with Internal OpAmps
PIC24FJ128GA310
128kB XLP MCU with Segmented LCD Driver
PIC24FJ128GA310 128kB XLP MCU with Segmented LCD Driver
PIC24FJ128GA306
128kB XLP MCU with Segmented LCD Driver
PIC24FJ128GA306 128kB XLP MCU with Segmented LCD Driver
PIC24FJ256GA110
General Purpose 256 KB Flash Microcontroller
PIC24FJ256GA110 General Purpose 256 KB Flash Microcontroller
PIC24FJ256DA110
MCU with Graphics Controller & USB
PIC24FJ256DA110 MCU with Graphics Controller & USB
PIC24FJ192GB110
General Purpose USB Microcontroller
PIC24FJ192GB110 General Purpose USB Microcontroller
PIC24HJ128GP504
PIC24HJ128GP504
PIC24HJ128GP506
PIC24HJ128GP506
dsPIC33CH256MP505
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP505 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP206
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP206 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP205
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP205 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP508
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP508 Dual Core, Two DSCs on One Chip
dsPIC33CK64MP505
100MHz High-Performance DSC
dsPIC33CK64MP505 100MHz High-Performance DSC
dsPIC33CK256MP202
100MHz High-Performance DSC
dsPIC33CK256MP202 100MHz High-Performance DSC
dsPIC33CK256MP208
100MHz High-Performance DSC
dsPIC33CK256MP208 100MHz High-Performance DSC
dsPIC33CK256MP205
100MHz High-Performance DSC
dsPIC33CK256MP205 100MHz High-Performance DSC
dsPIC33EP128GS704
Digital Power, Dual Partition Flash
dsPIC33EP128GS704 Digital Power, Dual Partition Flash
DSPIC33EP128GM710
70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP128GM710 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP128GP504
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP128GP504 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP256GP502
16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP256GP502 16-Bit DSC, Hi-Speed PWM, Op Amps, Adv Analog
dsPIC33EP512MC202
16-bit DSC for Precision Motor Control
dsPIC33EP512MC202 16-bit DSC for Precision Motor Control
dsPIC33EV128GM103
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM103 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV128GM003
5V Robust DSC with Safety & Motor Control
dsPIC33EV128GM003 5V Robust DSC with Safety & Motor Control
dsPIC33EP64MC506
16-bit DSC for Precision Motor Control
dsPIC33EP64MC506 16-bit DSC for Precision Motor Control
dsPIC33FJ128GP204
dsPIC33FJ128GP204
dsPIC33FJ06GS202A
High-Speed PWM, ADC and Comparators
dsPIC33FJ06GS202A High-Speed PWM, ADC and Comparators
dsPIC33FJ128MC706A
Optimized for Motor Control, CAN
dsPIC33FJ128MC706A Optimized for Motor Control, CAN
dsPIC33FJ12GP201
dsPIC33FJ12GP201
dsPIC33FJ128MC710
dsPIC33FJ128MC710
dsPIC33FJ256MC510A
Optimized for Motor Control, CAN
dsPIC33FJ256MC510A Optimized for Motor Control, CAN
dsPIC33FJ256GP710
dsPIC33FJ256GP710
dsPIC33FJ64GP710A
dsPIC33FJ64GP710A
dsPIC33FJ64GP708A
dsPIC33FJ64GP708A
PIC24EP128GP202
70 MIPS Microcontroller with Internal Op Amps
PIC24EP128GP202 70 MIPS Microcontroller with Internal Op Amps
PIC24EP64MC204
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64MC204 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64MC202
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64MC202 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP512MC206
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP512MC206 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64GP202
70 MIPS Microcontroller with Internal Op Amps
PIC24EP64GP202 70 MIPS Microcontroller with Internal Op Amps
PIC24FJ128GB610
XLP MCU w/ 128KB Dual Flash, Live Update, USB
PIC24FJ128GB610 XLP MCU w/ 128KB Dual Flash, Live Update, USB
PIC24FJ128GB412
Low Power MCU with Security, LCD & USB
PIC24FJ128GB412 Low Power MCU with Security, LCD & USB
PIC24FJ128GB410
Low Power MCU with Security, LCD & USB
PIC24FJ128GB410 Low Power MCU with Security, LCD & USB
PIC24FJ512GA610
Low Power MCU w/512KB Dual Flash, Live Update
PIC24FJ512GA610 Low Power MCU w/512KB Dual Flash, Live Update
PIC24FJ32MC104
PIC24FJ32MC104
PIC24FJ64GB108
General Purpose USB Microcontroller
PIC24FJ64GB108 General Purpose USB Microcontroller
PIC24FJ64GB004
PIC24FJ64GB004
PIC24FJ64GA705
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24FJ64GA705 eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24FJ64GA412
Low Power MCU with Security & Segmented LCD
PIC24FJ64GA412 Low Power MCU with Security & Segmented LCD
PIC24HJ256GP610A
PIC24HJ256GP610A
PIC24HJ16GP304
PIC24HJ16GP304
PIC24HJ256GP210A
PIC24HJ256GP210A
PIC24HJ128GP506A
PIC24HJ128GP506A
dsPIC33EP128GS705
Digital Power, Dual Partition Flash
dsPIC33EP128GS705 Digital Power, Dual Partition Flash
DSPIC33EP256GM310
70 MIPS, Motor Control, OpAmps
DSPIC33EP256GM310 70 MIPS, Motor Control, OpAmps
DSPIC33EP256GM706
70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP256GM706 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP256GM604
70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP256GM604 70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP512GM310
70 MIPS, Motor Control, OpAmps
DSPIC33EP512GM310 70 MIPS, Motor Control, OpAmps
dsPIC33FJ09GS302
High-Speed PWM, ADC and Comparators
dsPIC33FJ09GS302 High-Speed PWM, ADC and Comparators
dsPIC33FJ128GP206
dsPIC33FJ128GP206
dsPIC33FJ128MC802
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC802 16-bit DSC for Precision Motor Control
DSPIC33FJ128MC710A
Optimized for Motor Control, CAN
DSPIC33FJ128MC710A Optimized for Motor Control, CAN
dsPIC33FJ256MC710
dsPIC33FJ256MC710
dsPIC33FJ256MC710A
Optimized for Motor Control, CAN
dsPIC33FJ256MC710A Optimized for Motor Control, CAN
dsPIC33FJ64GP802
dsPIC33FJ64GP802
dsPIC33FJ64GP708
dsPIC33FJ64GP708
PIC24EP512GU810
70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP512GU810 70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP512MC202
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP512MC202 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP512GP806
70 MIPS MCU with Advanced Analog and Dual CAN
PIC24EP512GP806 70 MIPS MCU with Advanced Analog and Dual CAN
PIC24EP32MC203
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP32MC203 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP64GP206
70 MIPS Microcontroller with Internal Op Amps
PIC24EP64GP206 70 MIPS Microcontroller with Internal Op Amps
PIC24EP64GP204
70 MIPS Microcontroller with Internal Op Amps
PIC24EP64GP204 70 MIPS Microcontroller with Internal Op Amps
PIC24FJ128GB204
Low Power MCU with Crypto Engine and USB
PIC24FJ128GB204 Low Power MCU with Crypto Engine and USB
PIC24FJ128GB210
MCU with Large RAM & USB
PIC24FJ128GB210 MCU with Large RAM & USB
PIC24FJ128GB406
Low Power MCU with Security, LCD & USB
PIC24FJ128GB406 Low Power MCU with Security, LCD & USB
PIC24FJ128GB202
Low Power MCU with Crypto Engine and USB
PIC24FJ128GB202 Low Power MCU with Crypto Engine and USB
PIC24FJ128GC006
Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ128GC006 Low Power MCU w/ Integrated Analog, LCD & USB
PIC24FJ128GA705
eXtreme Low Power MCU w/128KB ECC Flash, DMA
PIC24FJ128GA705 eXtreme Low Power MCU w/128KB ECC Flash, DMA
PIC24FJ128GA610
Low Power MCU w/128KB Dual Flash, Live Update
PIC24FJ128GA610 Low Power MCU w/128KB Dual Flash, Live Update
PIC24FJ128GB108
General Purpose USB Microcontroller
PIC24FJ128GB108 General Purpose USB Microcontroller
PIC24FJ128GB106
General Purpose USB Microcontroller
PIC24FJ128GB106 General Purpose USB Microcontroller
PIC24FJ64GB002
PIC24FJ64GB002
PIC24FJ64GA704
eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24FJ64GA704 eXtreme Low Power MCU w/ 64KB ECC Flash, DMA
PIC24HJ256GP610
PIC24HJ256GP610
DSPIC33FJ16GP101
DSPIC33FJ16GP101
DSPIC33FJ16MC102
Ultra low cost,high performance Motor Control
DSPIC33FJ16MC102 Ultra low cost,high performance Motor Control
dsPIC33FJ16MC304
High Performance Motor Control MCU
dsPIC33FJ16MC304 High Performance Motor Control MCU
dsPIC33FJ64GP204
dsPIC33FJ64GP204
dsPIC33FJ64GP206A
dsPIC33FJ64GP206A
dsPIC33FJ64GP310
dsPIC33FJ64GP310
PIC24EP256GU810
70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP256GU810 70 MIPS, Advanced Analog, USB and Dual CAN
PIC24EP256GP204
70 MIPS Microcontroller with Internal Op Amps
PIC24EP256GP204 70 MIPS Microcontroller with Internal Op Amps
PIC24EP128MC204
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP128MC204 70MIPS Motor Control MCU with Internal OpAmps
PIC24FJ128GA106
General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA106 General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA110
General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA110 General Purpose 128 KB Flash Microcontroller
PIC24FJ128DA210
MCU with Graphics Controller, Large RAM & USB
PIC24FJ128DA210 MCU with Graphics Controller, Large RAM & USB
PIC24FJ128GA108
General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA108 General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA010
General Purpose 128 KB Flash Microcontroller
PIC24FJ128GA010 General Purpose 128 KB Flash Microcontroller
PIC24FJ16GA004
PIC24FJ16GA004
PIC24FJ192GA110
General Purpose 192 KB Flash Microcontroller
PIC24FJ192GA110 General Purpose 192 KB Flash Microcontroller
PIC24FJ192GA106
General Purpose 192 KB Flash Microcontroller
PIC24FJ192GA106 General Purpose 192 KB Flash Microcontroller
PIC24FJ32GA104
PIC24FJ32GA104
PIC24FJ64GA202
Low Power MCU with Crypto Engine
PIC24FJ64GA202 Low Power MCU with Crypto Engine
PIC24FJ64GA310
Low Power MCU w/ Integrated Analog, LCD
PIC24FJ64GA310 Low Power MCU w/ Integrated Analog, LCD
PIC24FJ64GA308
Low Power MCU w/ Integrated Analog, LCD
PIC24FJ64GA308 Low Power MCU w/ Integrated Analog, LCD
PIC24HJ128GP210A
PIC24HJ128GP210A
dsPIC33EP128GM706
70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP128GM706 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP256MC502
16-bit DSC for Precision Motor Control
dsPIC33EP256MC502 16-bit DSC for Precision Motor Control
PIC24HJ128GP206A
PIC24HJ128GP206A
dsPIC33EP256MC506
16-bit DSC for Precision Motor Control
dsPIC33EP256MC506 16-bit DSC for Precision Motor Control
dsPIC33EP512MC204
16-bit DSC for Precision Motor Control
dsPIC33EP512MC204 16-bit DSC for Precision Motor Control
dsPIC33EP512MC206
16-bit DSC for Precision Motor Control
dsPIC33EP512MC206 16-bit DSC for Precision Motor Control
dsPIC33EP64MC503
16-bit DSC for Precision Motor Control
dsPIC33EP64MC503 16-bit DSC for Precision Motor Control
dsPIC33EP64GS806
Digital Power, Dual Partition Flash
dsPIC33EP64GS806 Digital Power, Dual Partition Flash
PIC24HJ128GP206
PIC24HJ128GP206
dsPIC33EV64GM103
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM103 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM004
5V Robust DSC with Safety & Motor Control
dsPIC33EV64GM004 5V Robust DSC with Safety & Motor Control
PIC24HJ128GP210
PIC24HJ128GP210
dsPIC33EV32GM104
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV32GM104 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33FJ128GP706A
dsPIC33FJ128GP706A
dsPIC33FJ128GP708
dsPIC33FJ128GP708
dsPIC33FJ32MC302
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC302 16-bit DSC for Precision Motor Control
DSPIC33FJ32MC101
High Performance Motor Control MCU
DSPIC33FJ32MC101 High Performance Motor Control MCU
DSPIC33FJ32MC102
Ultra low cost,high performance Motor Control
DSPIC33FJ32MC102 Ultra low cost,high performance Motor Control
dsPIC33FJ32MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC706A
Optimized for Motor Control, CAN
dsPIC33FJ64MC706A Optimized for Motor Control, CAN
dsPIC33FJ64MC510A
Optimized for Motor Control, CAN
dsPIC33FJ64MC510A Optimized for Motor Control, CAN
PIC24EP256MC206
70MIPS Motor Control MCU with Internal OpAmps
PIC24EP256MC206 70MIPS Motor Control MCU with Internal OpAmps
PIC24EP32GP202
70 MIPS Microcontroller with Internal Op Amps
PIC24EP32GP202 70 MIPS Microcontroller with Internal Op Amps
PIC24FJ128GA606
Low Power MCU w/128KB Dual Flash, Live Update
PIC24FJ128GA606 Low Power MCU w/128KB Dual Flash, Live Update
dsPIC33CK32MP502
100MHz High-Performance DSC
dsPIC33CK32MP502 100MHz High-Performance DSC
dsPIC33CK32MP203
100MHz High-Performance DSC
dsPIC33CK32MP203 100MHz High-Performance DSC
PIC24FJ128GA204
Low Power MCU with Crypto Engine
PIC24FJ128GA204 Low Power MCU with Crypto Engine
dsPIC33CK128MP502
100MHz High-Performance DSC
dsPIC33CK128MP502 100MHz High-Performance DSC
PIC24FJ128GA308
128kB XLP MCU with Segmented LCD Driver
PIC24FJ128GA308 128kB XLP MCU with Segmented LCD Driver
dsPIC33CK128MP206
100MHz High-Performance DSC
dsPIC33CK128MP206 100MHz High-Performance DSC
PIC24FJ128GA406
Low Power MCU with Security & Segmented LCD
PIC24FJ128GA406 Low Power MCU with Security & Segmented LCD
PIC24FJ256DA210
MCU with Graphics Controller, Large RAM & USB
PIC24FJ256DA210 MCU with Graphics Controller, Large RAM & USB
dsPIC33CK256MP503
100MHz High-Performance DSC
dsPIC33CK256MP503 100MHz High-Performance DSC
PIC24FJ192GB108
General Purpose USB Microcontroller
PIC24FJ192GB108 General Purpose USB Microcontroller
PIC24FJ32GA002
PIC24FJ32GA002
dsPIC33CH256MP506
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP506 Dual Core, Two DSCs on One Chip
dsPIC33CK64MP503
100MHz High-Performance DSC
dsPIC33CK64MP503 100MHz High-Performance DSC
dsPIC33CK64MP205
100MHz High-Performance DSC
dsPIC33CK64MP205 100MHz High-Performance DSC
DSPIC33EP128GM310
70 MIPS, Motor Control, OpAmps
DSPIC33EP128GM310 70 MIPS, Motor Control, OpAmps
DSPIC33EP128GM604
70 MIPS, Motor Control, OpAmps, CAN
DSPIC33EP128GM604 70 MIPS, Motor Control, OpAmps, CAN
dsPIC33EP128GM304
70 MIPS, Motor Control, OpAmps
dsPIC33EP128GM304 70 MIPS, Motor Control, OpAmps
DSPIC33EP128GM306
70 MIPS, Motor Control, OpAmps
DSPIC33EP128GM306 70 MIPS, Motor Control, OpAmps
dsPIC33EP256MC504
16-bit DSC for Precision Motor Control
dsPIC33EP256MC504 16-bit DSC for Precision Motor Control
dsPIC33EP256MC206
16-bit DSC for Precision Motor Control
dsPIC33EP256MC206 16-bit DSC for Precision Motor Control
dsPIC33EP64GS805
Digital Power, Dual Partition Flash
dsPIC33EP64GS805 Digital Power, Dual Partition Flash
dsPIC33EP64MC203
16-bit DSC for Precision Motor Control
dsPIC33EP64MC203 16-bit DSC for Precision Motor Control
dsPIC33EV64GM102
5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM102 5V Robust DSC with CAN, Safety, Motor Control
dsPIC33EV64GM002
5V Robust DSC with Safety & Motor Control
dsPIC33EV64GM002 5V Robust DSC with Safety & Motor Control
dsPIC33EV64GM003
5V Robust DSC with Safety & Motor Control
dsPIC33EV64GM003 5V Robust DSC with Safety & Motor Control
dsPIC33FJ128GP710A
dsPIC33FJ128GP710A
dsPIC33FJ128GP306A
dsPIC33FJ128GP306A
dsPIC33FJ128GP708A
dsPIC33FJ128GP708A
dsPIC33FJ32MC204
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC204 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC802
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC802 16-bit DSC for Precision Motor Control
PIC24FJ128GA410
Low Power MCU with Security & Segmented LCD
PIC24FJ128GA410 Low Power MCU with Security & Segmented LCD
PIC24FJ128GA412
Low Power MCU with Security & Segmented LCD
PIC24FJ128GA412 Low Power MCU with Security & Segmented LCD
PIC24FJ256GA106
General Purpose 256 KB Flash Microcontroller
PIC24FJ256GA106 General Purpose 256 KB Flash Microcontroller
PIC24FJ512GB606
XLP MCU w/ 512KB Dual Flash, Live Update, USB
PIC24FJ512GB606 XLP MCU w/ 512KB Dual Flash, Live Update, USB
PIC24FJ96GA006
General Purpose 96 KB Flash Microcontroller
PIC24FJ96GA006 General Purpose 96 KB Flash Microcontroller
PIC24HJ128GP502
PIC24HJ128GP502
PIC24HJ128GP306
PIC24HJ128GP306
PIC24HJ128GP306A
PIC24HJ128GP306A
PIC24HJ128GP310
PIC24HJ128GP310
PIC24HJ128GP310A
PIC24HJ128GP310A
PIC24HJ128GP510A
PIC24HJ128GP510A
PIC24HJ128GP510
PIC24HJ128GP510
dsPIC33EP256MU810
DSC with Dual Motor Control, Dual CAN & USB
dsPIC33EP256MU810 DSC with Dual Motor Control, Dual CAN & USB
dsPIC33FJ16GS404
High-Speed PWM, ADC and Comparators
dsPIC33FJ16GS404 High-Speed PWM, ADC and Comparators
dsPIC33FJ16GS402
High-Speed PWM, ADC and Comparators
dsPIC33FJ16GS402 High-Speed PWM, ADC and Comparators
dsPIC33FJ16GP304
dsPIC33FJ16GP304
dsPIC33FJ256GP510A
dsPIC33FJ256GP510A
dsPIC33FJ16MC101
Ultra low cost,high performance Motor Control
dsPIC33FJ16MC101 Ultra low cost,high performance Motor Control
dsPIC33FJ256GP506A
dsPIC33FJ256GP506A
dsPIC33FJ256GP506
dsPIC33FJ256GP506
dsPIC33FJ16GS504
High-Speed PWM, ADC and Comparators
dsPIC33FJ16GS504 High-Speed PWM, ADC and Comparators
dsPIC33FJ32MC304
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC304 16-bit DSC for Precision Motor Control
PIC24EP256GP202
70 MIPS Microcontroller with Internal Op Amps
PIC24EP256GP202 70 MIPS Microcontroller with Internal Op Amps
PIC24EP256GP206
70 MIPS Microcontroller with Internal Op Amps
PIC24EP256GP206 70 MIPS Microcontroller with Internal Op Amps
PIC24FJ128DA206
MCU with Graphics Controller, Large RAM & USB
PIC24FJ128DA206 MCU with Graphics Controller, Large RAM & USB
PIC24FJ16MC101
PIC24FJ16MC101
PIC24FJ256GA705
eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GA705 eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GB106
General Purpose USB Microcontroller
PIC24FJ256GB106 General Purpose USB Microcontroller
PIC24FJ256GA702
eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GA702 eXtreme Low Power MCU w/256KB ECC Flash, DMA
PIC24FJ256GA406
Low Power MCU with Security & Segmented LCD
PIC24FJ256GA406 Low Power MCU with Security & Segmented LCD
PIC24HJ128GP204
PIC24HJ128GP204
PIC24HJ64GP510A
PIC24HJ64GP510A
PIC24HJ64GP502
PIC24HJ64GP502
dsPIC33CK128MP203
100MHz High-Performance DSC
dsPIC33CK128MP203 100MHz High-Performance DSC
dsPIC33CK64MP208
100MHz High-Performance DSC
dsPIC33CK64MP208 100MHz High-Performance DSC
dsPIC33CK32MP206
100MHz High-Performance DSC
dsPIC33CK32MP206 100MHz High-Performance DSC
dsPIC33CK32MP506
100MHz High-Performance DSC
dsPIC33CK32MP506 100MHz High-Performance DSC
dsPIC33CK256MP203
100MHz High-Performance DSC
dsPIC33CK256MP203 100MHz High-Performance DSC
dsPIC33CK128MP208
100MHz High-Performance DSC
dsPIC33CK128MP208 100MHz High-Performance DSC
dsPIC33CH512MP206
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP206 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP206
100MHz High-Performance DSC
dsPIC33CK256MP206 100MHz High-Performance DSC