Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88343BL

Status: In Production

Features:

  • Single 3.3V power supply
  • DC to 3.2Gbps operation
  • Low-noise CML data outputs
  • High gain LOS
  • Chatter-free Open-Collector TTL loss-of-signal (LOS) output with internal 4.75kΩ pull-up resistor
  • TTL /EN input
  • Programmable SD level set (SD LVL
  • Ideal for multi-rate applications
  • Available in a tiny 10-pin EPAD MSOP and 16-pin MLF®package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY88343BL low-power limiting post amplifier is designed for use in fiber-optic receivers. The device connects to typical transimpedance amplifiers (TIAs) that are AC-coupled. Th e linear signal output from TIAs can contain significant amounts of noise and may vary in amplitude over time. The SY88343BL quantizes these signals and outputs CML-level waveforms.

The SY88343BL operates from a single +3.3V power supply, over temperatures ranging from -40°C to +85°C. With its wide bandwidth and high gain, signals with data rates up to 3.2Gbps and as small as 5mVPP can be amplified to drive devices with CML inputs or AC-coupled CML/PECL inputs.

 

The SY88343BL generates a high-gain loss-of-signal (LOS) open-collector TTL output. The LOS function has a high gain input stage for increased sensitivity. A programmable loss-of-signal level set pin (LOS LVL) sets the sensitivity of the input amplitude detection. LOS asserts high if the input amplitude falls below the threshold set by LOS LVL and de-asserts low otherwise. The enable bar input (/EN) de-asserts the true output signal without removing the input signal. The LOS output can be fed back to the /EN input to maintain output stability under a loss-of-signal condition. Typically, 3.5dB LOS hysteresis is provided to prevent chattering.

Additional Features
  • Single 3.3V power supply
  • DC to 3.2Gbps operation
  • Low-noise CML data outputs
  • High gain LOS
  • Chatter-free Open-Collector TTL loss-of-signal (LOS) output with internal 4.75kΩ pull-up resistor
  • TTL /EN input
  • Programmable SD level set (SD LVL
  • Ideal for multi-rate applications
  • Available in a tiny 10-pin EPAD MSOP and 16-pin MLF®package
Parametrics
Name
Value
Part Type
Continuous Mode
Data Rate Capability
3.2
Power Supply (V)
3.3
Data Input Type
PECL
Data Output Type
CML
LOS/SD
LOS (TTL)
LOS/SD Gain
4X
RC Time Constant
20X
Hysteresis Typ (dB)
3.5

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY88343BLEY
0.024800
0.135600
10
MSOP
3x3x1.0mm
Matte Tin
e3
SY88343BLEY-TR
0.024800
0.206148
10
MSOP
3x3x1.0mm
Matte Tin
e3
SY88343BLMG
0.021300
0.050000
16
VQFN
3x3x1.00mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy