We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Voltage IGBT, MOSFET and mSiC™ Power Modules (up to 1700V)

High-Voltage Power Modules (Input Voltages from 100V–1700V)


We combine a formidable array of technologies in semiconductors, packaging and automated manufacturing to produce a wide range of high-quality modules optimized for reliability, efficiency and electrical performance, cost and space savings and reduced assembly time. This readily available standard module product line spans a wide selection of semiconductor (including SiC) circuit topologies, voltage and current ratings and packages. If you need even more flexibility or intellectual property protection, we can customize a standard module with a low setup cost and short lead time. Our Application Specific Power Modules (ASPMs) can meet your unique requirements.

Automate Installation Process with Press-Fit Terminal Power Modules


Solder-free press-fit terminal power modules allow for automated or robotic installation, which simplifies and speeds up the assembly process to reduce manufacturing costs. The high accuracy of the terminal locations and the novel press-fit pin design in our SP1F and SP3F power modules enables high-reliability contact with the printed circuit card. Overall, a press-fit power module solution can save valuable time and production costs.

There are over 200 variants available in our SP1F and SP3F power modules portfolio, with options to use mSiC™ technology or Si semiconductors and an array of topologies and ratings. The SP1F and SP3F are offered in a voltage range of 600–1700V and up to 280A.

Ease of Use

  • Wide selection of voltage and current ratings, circuit topologies and packages
  • Reduced assembly time
  • Customization of standard modules available

Exceptional Performance

  • High power density
  • Isolated and highly thermally conductive substrate
  • Minimum parasitics

Small Form Factor

  • Standard and custom packages
  • Standard and custom terminals
  • Various substrate technologies
  • Baseplate-less modules

Robust

  • Coefficient of thermal expansion matching
  • Packaging ensures environmental protection and mechanical robustness

High-Voltage Power Modules (up to 1700V)


Design Resources


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.

Live Chat

Need Help?

Privacy Policy