The SR port(s) on PIC MCUs allow advanced interconnectivity between peripherals. Output signals from peripherals that normally do not interact can be passed through the SR port for more complex designs and implementations. Additionally, you can use the SR port to implement hardware-based state machines.
Title
|
|
---|---|
Using the Signal Routing Port Module on 8-bit PIC® Microcontrollers | Download |