Live Chat
Discover over 4,000 detailed project examples with GitHub code repositories and helpful tips and tricks on our MPLAB® Discover content search platform. Find application notes, data sheets and more with this comprehensive resource for all your embedded design needs.
Simplify your design cycle, from concept to production. Explore our extensive portfolio of reference designs to jumpstart your design process.
Our comprehensive MPLAB development ecosystem incorporates powerful tools to help you configure, develop, debug and qualify embedded designs. With seamless code generation, effortless device configuration and easy troubleshooting, our tool chain is built to get you to market faster.
Easily take your idea from concept to prototype with our Curiosity Nano Development Platform. These cost-effective MCU development boards simplify rapid prototyping with an incredibly adaptable tool set and integrated programming and debugging capabilities. Effortlessly expand your design to include sensors, connectivity modules and more with our Curiosity Nano Base for Click boards™.
MPLAB AI Coding Assistant is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code Marketplace that is tailored specifically for developers working with Microchip products. It offers code suggestions with the AI autocomplete feature, automates mundane tasks and provides access to Microchip data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to answer your coding questions to elevate your coding experience and accelerate your development.
Our MCUs based on an Arm Cortex-M0+ core offer low power, fast performance and single-cycle I/O for efficient bit control. They support memory protection for secure operation and feature low-power modes for embedded applications.
Arm Cortex-M3 and Arm Cortex-M4 cores share a common architecture, with the Arm Cortex-M4 core also including DSP instructions and an optional hardware Floating Point Unit (FPU) for efficient signal processing and faster math operations. Since both cores offer 3–5 times the performance of the Arm Cortex-M0+, our MCUs based on these cores are well-suited for more compute-intensive embedded applications.
Our MCUs powered by the Arm Cortex-M7 core deliver top-tier performance within the Arm Cortex-M family. Featuring a double-precision Floating-Point Unit (FPU), advanced DSP capabilities, faster memory access and improved branch prediction, they are built for high-efficiency processing. Integrated peripherals enable easy configuration, helping streamline development and enhance your design. These MCUs are excellent options for advanced motor control and high-performance embedded systems.
Energy-efficient Arm Cortex-M23 and Arm Cortex-M33 cores are designed for secure, real-time embedded applications. Our MCUs with these cores support Arm TrustZone® technology to provide hardware-enforced isolation between secure and non-secure code.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat