We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PCIe® Peripherals

Flexible PCIe® Fanout Switch for Industrial Applications


Our single-chip PCIe Gen 4.0 (at 8 GT/s) fanout switch features highly integrated peripherals for seamless connectivity. This compact yet powerful switch includes an embedded USB 3.2 Gen 2 (10G) host controller, 2.5G Ethernet MAC and programmable I/O, making it a versatile solution for diverse applications.

With integrated PCIe physical interfaces that offer multi-speed and multi-lane ports, the PCI11xxx/PCI12xxx family addresses the growing demand for higher-bandwidth PCIe subsystems in embedded applications. These devices can deliver PCIe upstream across a single lane or multiple lanes to accommodate varying system bandwidths. Combined with a modern design approach, these devices provide both diagnostics and power savings and they feature extended industrial temperature grades with options for automotive-qualified devices.

Explore and Compare PCIe Peripheral Products


The Future of Connectivity: PCIe® Peripherals Offering Multiple Interfaces for a Wide Range of Applications


Join us for an insightful session where we discuss our latest family of PCIe expansion devices.  We will explore how these devices empower current generation processors to transcend traditional limitations, accessing industrial-grade networking and USB capabilities.

Live Chat

Need Help?

Privacy Policy