We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

EP560 SD2.0/SDIO/MMC Slave Controller


The EP560 SD Slave Controller is designed to reside within an SD memory, SDIO, SD Combo Card or MMC Card. It serves as an interface between the SD bus and user logic that provides the actual function of the card. It is designed to integrate with user logic to make various devices using the SD bus protocol, such as storage or wireless network card


Features and Benefits


  • Compatible with SD/SDIO specification 2.0 with 1 and 4 bit data transfer
  • Option to support MMC 8-bit data width
  • Support SD, SPI and optional MMC bus protocol
  • Support for both standard capacity and high capacity (SDHC) memory cards
  • Supports high speed mode up to maximum transfer rate of 25Mbyte/sec for SD and 0Mbyte/sec for MMC
  • Simple 32-bit bus master interface to DMA data into user memory space

Licensing Options


For additional information, contact info@eurekatech.com or visit Eureka Technology

Documentation


Title
ep560-sd2-0-sdio-mmc-slave-controller Link



Live Chat

Need Help?

Privacy Policy