We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC79110-4.2YML-EV

MIC79110-4.2YML EVALUATION BOARD


  • Refer to User Guide.

Overview


This product is no longer available for sale.

The MIC79110 is a simple and accurate Li-ion battery charger. Featuring a built-in pass transistor, precision programmable current limiting (±5%), precision voltage termination (±1% over temperature) and a very small package, the MIC79110 packs full functionality into a very small space.

Package Contents

N/A