We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The LX7219/20 are 6A step-down regulators with integrated MOSFETs, packaged in a space-saving 14-lead, 2 mm x 3 mm VQFN, for today's mobile devices. They use an ultra-fast, constant frequency hysteretic control method to minimize external filter components while maintaining excellent regulation. The LX7219/20 reference voltage is programmable from 0.6V to 1.195V through a high-speed (up to 3.4 MHz), bidirectional I2C bus. The LX7219/20 operate from 2.7V to 5.5V and outputs 0.6V to 3.3V. Cycle-by-cycle current limiting protects against overcurrent conditions. Hiccup mode provides protection against heavy overload or short-circuit faults. Thermal protection shuts down the regulator under overtemperature conditions. Overvoltage conditions will immediately shut off the output to protect against permanent damage. The LX7219/20 automatically restart when all faults disappear. This LX7219/20 Evaluation Board is compatible with LX7219-01, LX7219-02 and LX7220. The evaluation board is the same for all devices, but there are small differences between their operation. The default output voltage is 0.8V for LX7219-01, 0.9V for LX7219-02 and 0.95V for LX7220.

The LX7219/20 Evaluation Board has the following features:

• Input Voltage Range (VIN): 2.7V - 5.5V

• Output Voltage: 0.6V to 3.3V

• Output Current: typically, 6A @ 0.8V Output, 5V Input

• Power Save Mode (PSM) can be selected to improve light load efficiency

• PWM Switching Frequency: 1.2 MHz

• Hysteretic Control offers optimized transient response

• Input Undervoltage and Overvoltage Protection

• Enable and Power Good Functions

• I2C Serial Interface at 3.4 Mbps

• Internal Soft Start

• Cycle-by-Cycle Overcurrent Protection

• Hiccup mode protects against short circuit Faults

• Seven Bit Adjustable Reference Voltage via I2C Bus

• Available in a 14L VQFN Package, 2 mm x 3 mm

• Overtemperature Protection (if the die temperature exceeds 150°C, with 20°C

hysteresis)

• RoHS Compliant

• LX7219/20 Evaluation Board

• USB to micro-USB Cable

• I2C Monitor GUI (minimum v8.0)

• Microsoft®.NET Framework 4.5 or higher

240729-APID-PHOTO-EV97L85A-Angle-Transparent.png 240729-APID-PHOTO-EV97L85A-Front-Transparent.png 240729-APID-PHOTO-EV97L85A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
LX7219/20 Evaluation Board User’s Guide User Guide Download
LX7219-01 Evaluation Board (EV97L85A) Schematic Board Design Files Download
LX7219-01 Evaluation Board (EV97L85A) BOM Board Design Files Download
LX7219-01 Evaluation Board (EV97L85A) Gerber Board Design Files Download
LX7219-01 Evaluation Board (EV97L85A) China-RoHS-Declaration Certifications Download
LX7219-01 Evaluation Board (EV97L85A) UK-DoC Certifications Download
LX7219-01 Evaluation Board (EV97L85A) EU-DoC Certifications Download
LX7219-01 Evaluation Board (EV97L85A) EU-REACH-Statement Certifications Download
I2C Monitor GUI Other Board Design Files Download

Live Chat

Need Help?

Privacy Policy