We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MIC24097 is a constant-frequency, synchronous buck converter featuring a unique adaptive on-time control architecture. The MIC24097 operates over an input supply range of 4.5V to 20V. The output voltage is adjustable down to 0.6V with an guaranteed accuracy of ±1%. The device operates with programmable switching frequency up to 800 kHz. The MIC24097 is available in a 39-pin 6 mm x 7 mm VQFN package, with a -40°C to +125°C junction operating temperature range.

The MIC24097 Evaluation Board features:
- Input voltage range: 4.5V to 20V (optimized for 12V Bus)
- Adjustable output from 0.6V to 12V (also limited by duty cycle)
- High current capability of 20A
- Adaptive Constant On Time Control
- Tight output voltage regulation
- 0.6V internal reference with ±1% accuracy (±0.5% over -40°C to +105°C)
- Up to 800 kHz switching frequency
- High voltage internal LDO for single supply operation
- Supports start-up into pre-bias output
- Internal compensator
- Precision enable function
- Programmable HLL/CCM operation using Mode pin
- Programmable soft start time
-Droop feature to support Adaptive Voltage Positioning (AVP) for improved load transient response
- Hiccup short circuit protection and programmable current limit
- Thermal shut down with hysteresis
- Compact size: 6 mm x 7 mm 39-pin QFN
- -40°C to +125°C junction temperature range

241120-APID-PHOTO-EV28T12A-Angle-Transparent.png 241120-APID-PHOTO-EV28T12A-Front-Transparent.png 241120-APID-PHOTO-EV28T12A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC24097 Evaluation Board (EV28T12A) BOM Board Design Files Download
MIC24097 Evaluation Board (EV28T12A) Schematic Board Design Files Download
MIC24097 Evaluation Board (EV28T12A) Gerbers Board Design Files Download
MIC24097 Evaluation Board (EV28T12A) EU-DoC Certifications Download
MIC24097 Evaluation Board (EV28T12A) UK-DoC Certifications Download
MIC24097 Evaluation Board (EV28T12A) China-RoHS-Declaration Certifications Download
MIC24097 Evaluation Board (EV28T12A) EU-REACH-Statement Certifications Download
MIC24097 Evaluation Board (EV28T12A) Altium files Board Design Files Download
MIC24097 Evaluation Board User's Guide User Guides Download

Live Chat

Need Help?

Privacy Policy